Skip to main content
Renesas Electronics Corporation

Fire Alert Unit

Overview

Description

This system enables early fire prediction by detecting volatile organic compounds (VOCs) and carbon monoxide (CO), providing a proactive alternative to traditional smoke detectors that only activate once a fire is already in progress, often too late for safe evacuation. During a fire, VOCs are typically released first as materials begin to overheat and decompose, followed by the production of CO as combustion intensifies. By analyzing data from both VOC and CO sensors, the system minimizes false alarms and enhances reliability. In addition to triggering audible alerts through a buzzer, it can send real-time notifications via Bluetooth® to smartphones, enabling remote monitoring of unoccupied areas such as server rooms or storage facilities.

System Benefits:

  • Accurate fire prediction using VOC and CO sensors, with the CO sensor provided by Figaro, a silicon partner.
  • Dual alert system with a buzzer and smartphone notifications via Bluetooth.
  • USB-enabled battery charging with an ultra-low IQ PMIC.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS061Connector Line.235Connector Line.253WS061WS061WS061Connector ArrowConnector Arrow.175Connector Arrow.176Connector Arrow.1773.3V (Always-on LDO)3.3V (Always-on LDO)3.3V (Always-on LDO)3.3V (Controlled LDO)3.3V (Controlled LDO)3.3V (Controlled LDO)Battery 1-CellSheet.183Sheet.184Line 1pt.1552Line 1pt.1583Connector LineGround - ChassisSheet.190Sheet.191Li-ion BatteryLi-ion BatteryLi-ionBattery+++---USB-CUSB-CUSB-CUSB-CSheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Sheet.225Connector Arrow.2265.0V5.0V5.0VVOC SensorVOC SensorVOC SensorBi-directionalHumidity & Temperature SensorHumidity & Temperature SensorHumidity & Temperature SensorConnected signals arrowConnected signals arrow.232Connected signals arrow.233Connected signals arrow.234Speakerspeaker_8_Sheet.238Sheet.239Sheet.240Sheet.241Connector Line.242BuzzerBuzzerBuzzerConnector Line.2453.3V3.3V3.3VAntennaSheet.248Sheet.249Sheet.250Sheet.251Sheet.252Bluetooth LE BeaconBluetooth LE BeaconBluetooth LEBeaconGreenPAKGreenPAKGreenPAKCharger PMICCharger PMICCharger PMICSheet.255Bluetooth Low Energy ModuleBluetooth Low Energy ModuleBluetooth Low Energy ModuleADCADCADCI2CI2CI2CPWMPWMPWMOp Amp (I/V Amp)Op Amp (I/V Amp)Op Amp(I/V Amp)CO SensorCO SensorCO Sensor
Exiting Interactive Block Diagram