Skip to main content
Renesas Electronics Corporation

Overview

YCONNECT-IT-RZN2L is a compact development kit for evaluating applications using Industrial Ethernet communication with the RZ/N2L MPU. It contains two pre-assembled boards called "Stamp Module" and "Carrier Board".

The kit provides EtherCAT, EtherNet/IP and Modbus sample software. With the Gigabit PHYs, it is well prepared to support real-time Ethernet communication based on TSN.

In addition, standard interfaces such as Pmod™ and Arduino and a host interface (QSPI slave) are also mounted, which can be connected easily to the application MCU board.

Note: There are two board versions of YCONNECT-IT-RZN2L (V2 and V3). Please refer to the silk screen printed on the stamp module regarding the board version.

Features

  • 2x Gigabit Industrial Ethernet connectors
  • 2x PMOD connectors
    • Type 3A and Type 6A modules can be mounted, like Renesas QuickConnect IoT sensors and connectivity (Bluetooth® Low Energy (LE), Wi-Fi)
  • Arduino dual-use connector
    • Host: Standard Arduino shields can be mounted
    • Shield: Can be mounted on any Renesas MCU boards such as the EK-RA6M4
  • Flexible power supply from either USB or 24V DC terminal or Arduino host board
  • 9-pin connector for external debugger connection and Segger J-Link OB for debugging via USB
  • Connectors for CAN, host interface, and Industrial Ethernet synchronous signal

Products in the Design

AT25SF128A
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support
DA9080
Highly Integrated PMIC with 4 Bucks, 1 LDO & 8-Bit ADC in a QFN Package
DA9083
Six-channel Configurable System Power Management IC
R1EX24016A
Two-Wire Serial Interface 16k EEPROM (2-kword × 8-bit)
SLG46117
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 7 GPIOs, 2 ACMPs, 1.25A P-FET with Discharge

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for YCONNECT-IT-RZN2L

Sample & Buy

YCONNECT-IT-RZN2L

YCONNECT-IT-RZN2L

Active
Pb (Lead) Free:No

Application Block Diagrams

Industrial Gigabit Ethernet SoM block diagram features integrated memory and dual industrial Ethernet Gigabit interface offering an all-in-one solution for high-speed industrial connectivity.
Industrial Gigabit Ethernet System on Module
Industrial gigabit Ethernet SoM enables fast data transmission and easy integration for efficient industry use.