Renesas offers optimized solutions for factory automation applications that help to pave the path to Industry 4.0 and Industrial Internet of Things (IIoT) applications. Our product portfolio includes industrial motor control ICs, power devices, controllers, and sensors and actuators used for common technology such as in industrial networks, functional safety and security.

Applications

Reset
1-Phase Power Meter 1-Phase Power Meter
4-20mA Current Loop System for Industrial Control
4-20mA Current Loop Transmitter
48V Position Control Solution
AC Servo Solution AC Servo Solution
Active Tracking Module Active Tracking Module
Air Duct System
Air Quality Monitor (PM2.5) with Secure Cloud Connection
Battery Management System
Bluetooth Low Energy (LE) Sensor Network Solution
Body Temperature Measurement in Access Control Systems
Digital IC Burn-in System
Electronic Valve with Flow Meter
Embedded Programmable Logic Controller (PLC) for Industrial Use
Fleet Tracking Solution Fleet Tracking Solution
Force Sensor Solution Force Sensor Solution
Functional Safety Network with Safety Drive System
Furnace Control
Gigabit Industrial Ethernet System-on-Module (SoM) Solution Gigabit Industrial Ethernet SoM
High Accuracy Distance Detector for Security Applications High Accuracy Distance Detector for Security Applications
HMI Solution Board with High-End 32-Bit MCU
Household Smoke Detector
HVAC Air Quality Sensor
HVAC Humidity Sensor
Industrial Automation Solution with Industrial Ethernet Module
Industrial Barcode Scanner
Industrial Ether Connectable IoT Sensor Hub
Industrial Ethernet Connected Sensor
Industrial Sensor Network Solution
IO-Link Master Solution
Isolated Multi-Channel Sensing Solution
LoRaWAN®-Based Gas Meter
Mass Flow Controller
Modbus ASCII/RTU Slave Board
Motor Control with Resolver Solution
Multi-Purpose Air Quality Sensor Solution
Multi-Sensor Module for Industrial Ethernet
Multi-Sensor Platform for ASi-5
Over-The-Air Update Module for PLC Applications
Peltier Cooler
Power Solution for Smart Power Meter with 4G Module
Precision Industrial Temperature Control
Precision TIG Welding Controller
ROS-Based Robot Body Controller ROS-Based Robot Body Controller
RX13T Motor Control RX13T Motor Control
Servo Motor Control for Robot Limbs Servo Motor Control for Robot Limbs
Simple Network Management Protocol Card Solution
Small Industrial Robot
Smart Asset Tracking Label Smart Asset Tracking Label
Smart Home LPG Cylinder Monitor
Smart Industrial Weight Scale
Time of Flight (ToF) Sensor Module
TMR Sensor-Based Flow Meter
Torque Control Solution Torque Control Solution
Waste Collection Fleet Management System Waste Collection Fleet Management System
Wireless Pressure Sensor Wireless Pressure Sensor
Wireless Sensor Hub
Wireless Weight Scale
Wireless Multi-Channel Isolated Data Logger

Documentation

Title Type Date
PDF7.35 MB日本語
Brochure
Brochure

Tools & Resources