Skip to main content
Renesas Electronics Corporation

Industrial Gigabit Ethernet System on Module

Overview

Description

Modern systems demand fast, reliable communication to handle the vast data generated by sensors, control systems, and other connected devices. This is especially crucial in industrial environments, where dependable communication is vital for efficient operation in harsh conditions, such as areas with high electromagnetic interference (EMI).

The Industrial gigabit Ethernet system on module (SoM) enables high-speed data transmission, ensuring large data packets - like those from high-resolution video feeds or complex sensor arrays - are transmitted quickly and efficiently with minimal latency.

SoMs are particularly beneficial in the industrial market, facilitating easy integration with various unique peripherals to meet diverse industry needs. This SoM includes both a module and carrier board, significantly reducing time to market, development costs, and risks for customers.

System Benefits:

  • Stamp-type SoM module allows for compact, efficient integration into various designs.
    • Ready, proven-to-work components reduce development time and shorten time to market.
    • Can be directly soldered onto customer carrier boards like a "stamp" for simplified assembly.
    • Single 3.3V supply with dedicated PMIC OTP settings for MPUs provides optimized power management.
    • Integrated memory (16MB QSPI flash, 32MB SDRAM, 2kx8 EEPROM) and dual industrial gigabit Ethernet interface offer an all-in-one solution for high-speed industrial connectivity.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
EU140Non-Renesas Component.291Right arrow.252.829Down arrow.256Line.254.782Line.254.783Line.254.754Line.254.735EU140EU140EU140128MBit 3.3V Flash QSPI128MBit 3.3V Flash QSPI128MBit3.3V Flash QSPISDRAM32MB 3.3V SDRAM32MB 3.3VSDRAMGbit Ethernet #1Gbit Ethernet #1Gbit Ethernet #1Gbit Ethernet #2Gbit Ethernet #2Gbit Ethernet #2I2C, IRQ, GPIOI2C, IRQ, GPIOI2C, IRQ, GPIOUART, IRQ, GPIOUART, IRQ, GPIOUART, IRQ, GPIO4x ADCinADCin x4ADCin x4 UART, I2C, HSPI, CANUART, I2C, HSPI, CANUART, I2C,HSPI, CANRight arrow.252Right arrow.252.691Line.254Right arrow.252.695Gbit Ethernet 1Gbit Ethernet PHY#1Gbit EthernetPHY#1Gbit Ethernet 2Gbit Ethernet PHY#2Gbit EthernetPHY#2Reset + Delay + Load SwitchReset + Delay + Load SwitchReset + Delay + Load SwitchRight arrow.252.714Right arrow.252.715Connector.287Line.254.717Right arrow.733Right arrow.734Up arrow.2902kB EEPROM I2C2kB EEPROM I2C for EtherCAT2kB EEPROM I2Cfor EtherCATRight arrow.744ClockClockClockSheet.752 222?Communication Lines A.814Down arrow.256.753Right arrow.755Sheet.7628+2xLED8+2xLED8+2xLED?Communication Lines A.814Sheet.7638+2xLED8+2xLED8+2xLED?Communication Lines A.814Sheet.766888?Communication Lines A.814Right arrow.770Sheet.771888?Communication Lines A.814Down arrow.256.774Down arrow.775Down arrow.7763V33V33V3Right arrow.778ResetResetResetLine.254.784Double arrow.267Double arrow.267.786Right arrow.252.787Line.254.788Right arrow.252.789Connector.287.790OscillatorOscillatorOscillatorDown arrow.256.792Connector.287.793Right arrow.252.798Right arrow.252.800Reset MPUReset MPUReset MPU1V01V01V02V52V52V51V81V81V8Up arrow.290.809Right arrow.252.810Right arrow.252.811I2CI2CI2CRight arrow.252.816 666Sheet.818404040Sheet.820 222Sheet.8250.3Amax0.3Amax0.3Amax0.3Amax0.3Amax0.3AmaxLabel Text 10pt.8280.2Amax0.2AmaxSheet.830222?Communication Lines A.814Up arrow.290.833Double arrow.267.834Double arrow.267.835USBUSBUSBDebugDebugDebugSheet.840222?Communication Lines A.814Sheet.843999?Communication Lines A.814Sheet.846222?Communication Lines A.814Right arrow.252.850 1V81V81V8Label Text 10pt.852reservereserveSheet.1000 222?Communication Lines A.814Connector.287.10031V11V11V1 0.3Amax0.3Amax0.3Amax222Sheet.1008Line.254.10093V33V33V3 0.8Amax0.8Amax0.8AmaxRight arrow.1012Line.254.1013Connector.1014Left arrow.266Left arrow.1018Left arrow.1019Left arrow.1020Left arrow.1021Line.254.1022Line.254.1023Line.1027Line.1029Line.1030Line.1031Sheet.1032444?Communication Lines A.814Sheet.10382..42..42..4?Communication Lines A.814Sheet.1039 222?Communication Lines A.814Sheet.1042666?Communication Lines A.814Sheet.1045 222?Communication Lines A.814Sheet.1049nnn?Communication Lines A.814Sheet.10524x ADCADC x4ADC x4?Communication Lines A.814Connector.1056PMICPMICPMICPMICCH4CH4CH4CH3CH3CH3CH1CH1CH1CH2CH2CH2LDOLDOLDOI2CI2CI2CPG/PORPG/PORPG/POR4x DC/DC 1x LDODC/DC x4 LDO x1DC/DC x4LDO x1MPUMPUMPUMPUQSPIQSPIQSPIRAMRAMRAMI2CI2CI2CCanCANCANHSPIHSPIHSPII2CI2CI2CUARTUARTUARTDebugDebugDebugUSBUSBUSBResetResetResetGMAC#1GMAC#1GMAC#1GMAC#2GMAC#2GMAC#2GMAC#3GMAC#3GMAC#3Ether ClkEther ClkEther ClkESC-I2CESC-I2CESC-I2CI2C+IRQ+GPIOI2C+IRQ+GPIOI2C+IRQ+GPIOUART+IRQ+GPIOUART+IRQ+GPIOUART+IRQ+GPIOADCADCADCDynamic connectorDynamic connector.74125MHz25MHz Osc.25MHzOsc.Label Text 10pt.794VDD11VDD11Label Text 10pt.795VDD18VDD18Label Text 10pt.796VDD33VDD33ArmArm Cortex-R52 400/200MHzArm Cortex-R52400/200MHz
https://labonthecloud.renesas.com/free-pass/gigabit-industrial-ethernet-system-on-module-som-solution/55
Exiting Interactive Block Diagram

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?