Skip to main content
Renesas Electronics Corporation

Features

  • Configurable OE pin function as OE, PD#, PPS, or DFC control function
  • Configurable PLL bandwidth/minimizes jitter peaking
  • PPS: Proactive Power Saving features save power during the end device power down mode
  • PPB: Performance Power Balancing feature allows minimum power consumption based on required performance
  • DFC: Dynamic Frequency Control feature allows up to 4 different frequencies to switch dynamically
  • Spread spectrum clock support to lower system EMI
  • I2C interface
  • Also supports crystal input
  • Available in AEC-Q100 qualified, Grade 2 (-40 °C to +105 °C) version

Description

The 5P35023 is a VersaClock® programmable clock generator designed for low-power, consumer, and high-performance PCI Express applications. The 5P35023 device is a three-PLL architecture design, and each PLL is individually programmable and allows for up to five unique frequency outputs. The 5P35023 has built-in unique features such as Proactive Power Saving (PPS), Performance-Power Balancing (PPB), Overshot Reduction Technology (ORT), and Extreme Low Power DCO. An internal OTP memory allows the user to store the configuration in the device without programming after powering up, and then program the 5P35023 again through the I2C interface.

The device has programmable VCO and PLL source selection to allow the user to do power-performance optimization based on the application requirements. It also supports three single-ended outputs and two pairs of differential outputs that support LVCMOS, LVPECL, LVDS, and LPHCSL. A low-power 32.768kHz clock is supported with only less than 5μA current consumption for the system RTC reference clock.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs2
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)7
Output TypeLVCMOS, LVPECL, LP-HCSL, LVDS
Output Freq Range (MHz)0.032768 - 500
Input Freq (MHz)1 - 160
Inputs (#)1
Input TypeCrystal, LVCMOS, LVPECL, LVDS, LP-HCSL
Output Banks (#)5
Core Voltage (V)3.3
Output Voltage (V)1.8V, 2.5V, 3.3V
Product CategoryVersaClock 3S, Automotive Timing, General Purpose Clocks, PCI Express Clocks, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Product Comparison

5P350235P350215L350215L35023
Outputs (#)7557
Output TypeLP-HCSL, LVCMOS, LVDS, LVPECLLP-HCSL, LVCMOS, LVDS, LVPECLLP-HCSL, LVCMOSLP-HCSL, LVCMOS
Core Voltage (V)3.33.31.81.8
Output Voltage (V)1.8, 2.5, 3.31.8, 2.5, 3.31.81.8
Pkg. Dimensions (mm)4.0 x 4.0 x 0.93.0 x 3.0 x 1.03.0 x 3.0 x 1.04.0 x 4.0 x 0.9

Application Block Diagrams

Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
The video conferencing camera features an AI-accelerated MCU, wireless connectivity, high-fidelity audio, and flexible power options.
Video Conferencing Camera with AI Capabilities
AI-powered 360° video conferencing system with dual cameras and beamforming audio.
Interactive block diagram of the WXGA single display HMI platform features RGB and MIPI video outputs with 2D graphics, powered by an Arm Cortex-M85 MCU.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
Industrial Automation Platform with Arm Cortex-A53 Block Diagram
Industrial Automation Platform with Arm Cortex-A53
This industrial automation platform is designed for Arm Cortex-A53 MPUs including the iMX8 series of application processors.
Full Digital Cluster Solution with AHL Block Diagram
Cost-Effective Digital Cluster with 4-channel AHL and Surround View
Digital clusters boost safety by centralizing info and reducing costs with AHL and efficient PMICs.
Battery Powered Camera with AI Object Detection & Motion Sensing Block Diagram
Battery-Powered Camera with AI Object Detection & Motion Sensing
Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification.
ADAS & Automated Driving Solution (Condor-I) Block Diagram
Comprehensive ADAS & Autonomous Driving Hardware-Software System
Complete hardware and software system for ADAS and automated driving including front camera, surround view, and LiDAR.
Single board computer gateway block diagram featuring an MPU with Arm Cortex-A55 core combined with dual Arm Cortex-M33 and a wide set of sensor connectivity options.
Single Board Computer Gateway
SBC gateway with Arm Cortex-A55 and Arm Cortex-M33 cores offers efficient processing, flexibility, and connectivity.
Access Control System with NFC, Camera, and Capacitive Touch Authentication Block Diagram
Access Control System with NFC, Camera, and Capacitive Touch Authentication
The access control system ensures security with NFC, Wi-Fi, PoE, local storage, and flexible OS support.
Mobile Point of Sale (mPoS) Terminal Block Diagram
Mobile Point of Sale (mPoS) Terminal
Mobile PoS with secure, wireless, multi-payment support for seamless transactions anywhere.
Vision AI box block diagram features a high-performance AI MPU with optimized power management, expandable peripheral interfaces and various integrated communication modules.
Vision AI Box
A centralized control hub for managing multiple cameras and AI models.
Network Gateway for Bluetooth Low Energy Mesh Block Diagram
Network Gateway for Bluetooth Low Energy Mesh
Gateway design with dual-core MPU, Bluetooth LE Mesh, Wi-Fi, local/cloud storage, alarms, and secure communication.
Vehicle Computer for Future E/E Architecture Block Diagram
Vehicle Computer for Future E/E Architecture
Next-generation vehicle computer system for advanced E/E architecture with high computing power.
The high-performance surveillance camera interactive block diagram features an MPU design with DRP-AI, delivering powerful AI processing and energy efficiency.
AI-Enabled Surveillance Camera
AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power.

Complete Your Design

Explore complementary products to elevate your design

This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5P35023-000NLG2ActiveAvailable2040 AprIn StockVFQFPN1ku | $1.6824#Tray10490#Yese3 Sn-40 to 105°CTAIWANTAIWAN
5P35023-000NLG28ActiveN/A2040 AprIn StockVFQFPN1ku | $1.6824#Reel12500#0Yese3 Sn-40 to 105°CTAIWANTAIWAN
5P35023B-000NLGIActiveAvailable2040 AprIn StockVFQFPN1ku | $1.0924#Tray10490#Yese3 Sn-40 to 85°CMALAYSIATAIWAN
5P35023B-000NLGI8ActiveN/A2040 AprIn StockVFQFPN1ku | $1.0924#Reel12500#0Yese3 Sn-40 to 85°CMALAYSIATAIWAN
5P35023-000NLGIObsoleteN/A2040 AprIn StockVFQFPN24#Tray10490#Yese3 Sn-40 to 85°C
5P35023-000NLGI8ObsoleteN/A2040 AprOut of StockVFQFPN24#Reel12500#0Yese3 Sn-40 to 85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

RZ/G2L SMARC 2.1 Compliant System on Module (SoM)

NEW
SMARC V2.1 compliant system on modules (SoMs) based on Renesas RZ family architecture, the MRZG2LS and MRZV2LS offer high-performance for embedded systems. Featuring an Arm® Cortex®-A55 (1.2GHz) CPU, 16-bit DDR3L/DDR4 interface, 3D graphics engine with Arm Mali-G31, and video codec (H.264), these modules include camera input, display output, USB 2.0, and Gigabit-Ethernet—ideal for entry-class industrial HMIs and embedded devices with video capabilities.
RZ/G2L,RAA215300,5P35023
ARIES Embedded GmbH
SoM/SBC

RZ/V2L SMARC 2.1 Compliant System on Module (SoM)

NEW
SMARC V2.1 compliant system on modules (SoMs) based on Renesas RZ family architecture, the MRZG2LS and MRZV2LS offer high-performance for embedded systems. Equipped with an Arm® Cortex®-A55 (1.2GHz) CPU and Renesas' built-in AI accelerator "DRP-AI" for vision, the RZ/V2L combines DRP and AI-MAC technology. It also features a 16-bit DDR3L/DDR4 interface, built-in 3D graphics engine with Arm Mali-G31, and video codec (H.264).
RZ/V2L,RAA215300,5P35023
ARIES Embedded GmbH

Support Communities

  1. 5P35023, About POR electrical conditions

    Hello specialist, Please let me know about the POR electrical characteristics of the 5P35023, following items. reset voltage threshold release voltage from reset condition REF clock behavior during reset(*)At what voltage does the reset occur within the device's recommended operating range of 3.135~3.3~3.465V ...

    Dec 6, 2024
  2. 5P35023 not reacting to configuration changes

    After power-up the (blank) 5P35023 DIFF1/2 outputs deliver 4x the crystal frequency, which is the default documented in the data sheet. In our case it's 40 MHz from a 10 MHz oscillator. I read back the initial register content via I2C, and it matches the data ...

    Mar 1, 2026
  3. Recommendation or direct replacement for the 542MLFT

    We have an old design that used the 542MLFT and I see that this device is obsolete.What do you recommend we use to replace this on new designs? [locked by: Sai (SWF) at 13:33 (GMT 0) on 16 Jun 2022]

    May 11, 2022
View All Results from Support Communities (8)

Knowledge Base

  1. RZ family: RAA215300 and 5P35023B-629NLGI on RZ/G2L EVK

    Last Updated: 09/24/2025 Question: When using the RZ/G2L evaluation board, are the PMIC and clock generator (e.g., RAA215300 and 5P35023B-629NLGI) pre-programmed with the necessary voltage and frequency settings, or do they need to be configured via I2C after the CPU starts ...

    Sep 24, 2025
  2. RZ/G2L, LC: Clock

    5P35023B-629NLGI of VersaClock3S is used. EXTAL and audio clock and a clock for each of Ethernet PHY and audio DAC incorporated in the evaluation board are provided.

    Oct 27, 2021
  3. RZ/Five: Can you tell me what clock generator is used with the evaluation board for the RZ/Five?

    Last Updated: 09/21/2022 Question: Can you tell me what clock generator is used with the evaluation board for the RZ/Five? Answer: 5P35023B-629NLGI of VersaClock3S is used. EXTAL and audio clock and a clock for each of Ethernet PHY and audio DAC incorporated in ...

    Sep 21, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?