Skip to main content
Renesas Electronics Corporation

Overview

Description

This evaluation board kit is ideal for evaluating RZ/A3UL. The RZ/A3UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.

Two types of evaluation boards are available: QSPI version and Octal-SPI version. For each version, there are two types: J link lite included type and J link lite not included type. Please select according to your needs.

  • QSPI version: Memory configuration/ QSPI Serial Flash(Boot) + DDR4
    • On-chip debugging emulator (J link lite) included
      Type name / RTK9763U02S01002BE
    • On-chip debugging emulator (J link lite) not included
      Type name / RTK9763U02S01000BE
  • Octal-SPI version: Memory configuration/ Octa Flash(Boot) + OctaRAM + DDR4
    • On-chip debugging emulator (J link lite) included
      Type name / RTK9763U02S01003BE
    • On-chip debugging emulator (J link lite) not included
      Type name / RTK9763U02S01001BE

RZ/A3UL Evaluation Board Kit supports real-time OSs (FreeRTOS, Azure RTOS) and various libraries (SSL/TLS, OTA, MQTT, TCP/IP, etc.) for IoT devices provided by major cloud vendors such as Amazon Web Services (AWS) and Microsoft.

In addition, it is equipped with input/output interfaces such as HDMI, audio, Ethernet, USB, and CAN, and can realize high-level IoT systems.

Get Started Using RZ/A3UL (RZ/A Start-up page)

Features

  • Device: RZ/A3UL
  • Module Board Function
    • Two types of evaluation boards are available:
      • QSPI version: QSPI Serial Flash (Boot) + DDR4
      • Octal-SPI version: Octa Flash (Boot) + OctaRAM + DDR4
    • DDR4 SDRAM: 1GB × 1pc
    • QSPI flash memory: 128Mb × 1pc "AT25QL128A" (QSPI version)
    • Octa RAM memory: 512Mb × 1pc / Octa flash memory: 1Gb × 1pc (Octal-SPI version)
    • eMMC memory: 64GB × 1pc
    • The microSD card slot is implemented and used as an eSD for boot.
    • 5-output clock oscillator “5P35023” implemented
    • PMIC power supply “DA9062” implemented
  • Carrier Board Function
    • The FFC/FPC connector is mounted as standard for connection to high-speed serial interface for camera module.
    • The Micro-HDMI connector via DSI/HDMI conversion module is mounted as standard for connection to high-speed serial interface for digital video module.
    • The Micro-AB receptacle (ch0: USB2.0 OTG) and A receptacle (ch1: USB2.0 Host) are respectively mounted as standard for connection to USB interface.
    • The RJ45 connector is mounted as standard for software development and evaluation using Ethernet.
    • The audio codec is mounted as standard for advance development of audio system. The audio jack is implemented for connection to audio interface.
    • The Micro-AB receptacles are implemented for connection to asynchronous serial port interface.
    • The microSD card slot and two sockets for PMOD are implemented as an interface for RZ/A3UL peripheral functions.
    • For power supply, a mounted USB Type-C receptacle supports the USB PD standard.

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. "Jlink RTT is not supported for this setup" and "Jlink RTT Viewer cannot read the buffer" issue for rz/a3ul (CA55 Core) project.

    Hello everyone!We are trying to print logs using the latest Segger RTT version. Our project uses the rz/a3ul (CA55 Core) which is supported as mentioned in the " wiki.segger.com/J-Link_ARMv8-AR " link. We attempted to use below solution: Using the J-link script ...

    Mar 12, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?