Skip to main content
Renesas Electronics Corporation

Overview

The combination of the R-Car, the PMIC, and the clock generators provides a high-efficiency and high-end ADAS solution that supports image input, image output, and high-speed input/output IF.

Features

  • Complete hardware and software development kit for ADAS and automated driving applications like front camera, surround view, and LiDAR
  • R-Car V3H: Image recognition engine with an optimized performance-to-power balance and the Quad Arm® Cortex®-A53 and Cortex-R7 enable advanced video processing and image recognition.
  • Safe PMICs: Highly integrated, ISO 26262 compliant power supply, optimized for the V3H SoC to reduce the solution bill-of-materials while providing industry-leading efficiency.
  • Programmable clock generator: Flexible clock generator capable of generating any clock frequency from 1MHz to 500MHz, allows a single device to replace several crystal oscillators with any frequency.
  • Supporting RGMII (2 channels) as the Ether IF and CSI2 (2 channels) as the camera IF to support various inputs and outputs.

Products in the Design

5P35023
VersaClock 3S Programmable Clock Generator
RAA271000
General-Purpose SoC PMIC for Automotive Applications
RAA271050
4A, High Efficiency Synchronous Buck Regulator for Automotive Applications

Sample & Buy

Condor-I Board

RTP8A77980ASKB0CW0SA001

Active

Application Block Diagrams

ADAS & Automated Driving Solution (Condor-I) Block Diagram
Comprehensive ADAS & Autonomous Driving Hardware-Software System
Complete hardware and software system for ADAS and automated driving including front camera, surround view, and LiDAR.