Skip to main content
Renesas Electronics Corporation

Features

  • High-performance stereo DAC to headphone playback path with 110dB dynamic range
  • 4mW stereo playback power consumption
  • DAC digital filters with audio and voice mode options, five-band equalizer and five programmable biquad stages
  • Dedicated low-latency digital sideband filter with three programmable biquad stages
  • High-performance microphone to ADC record path with a 105dB dynamic range
  • 2.5mW stereo record power consumption
  • ADC digital filters with audio and voice mode options
  • 500µW always-on record mode with automatic level detection
  • Hybrid analog/digital automatic level control to dynamically control the record level
  • Shutdown mode offering current consumption during standby of 2.5µA
  • Two low noise microphone bias regulators with programmable output voltage and ultra-low power mode
  • Ability to differentiate between stereo and mono headsets
  • Automatic detection of headset removal and confirmation of headset insertion

Description

The DA7218 is a high-performance, low power audio codec optimized for use in portable applications or wearable devices. It has single-ended headphone outputs with headphone detect for use in accessories, offering excellent left to right channel separation and common mode noise rejection.

DA7218 also has a stereo DAC to headphone output path and ultra-low power operating modes to support always-on audio detect applications. It contains two analog microphone input paths, or up to four digital microphone input paths, or a combination of both. The other chip in this family, the DA7217 has differential headphone outputs without headphone detect, and has been designed for use inside headset devices.

Benefits

  • Superior hi-fidelity audio performance for immersive record and playback
  • Sub 500µW always-on power extends battery life for audio activity detection
  • Flexible programming filtering (sideband, voice) enhances voice and audio playback
  • Mixed sample rate support for wideband applications
  • Supports the latest generation of low power analog and digital microphones
  • Small package footprint with an optimized ballout conducive to low cost PCB manufacturing

Parameters

AttributesValue
ADC SNR A-weighted support(dB) @ 48kHz105 @ 1.8V
DAC SNR A-weighted support(dB) @ 48kHz110 @ 1.8V
Power Consumption During Record2.5mW @ 1.8V
Power Consumption During Playback4mW @ 1.8V
Headphone Power Output2 x 58mW @ 1.8V
Audio Interface2-wire
Advanced Features5bd EQ, 3bd Sidetone, ALC, Noise gate, Beep generator

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
32-WLCSP4.56 x 1.980.55

Application Block Diagrams

High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
Interactive block diagram of the smart HMI system features 32-bit MCU, supporting GUI creation with an LCD, voice input/output, and IoT connectivity.
Smart HMI System with Voice & Display Interfaces
Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools.
Off-road GPS Guidance System Block Diagram
Off-road GPS Guidance System
High-accuracy GPS/GNSS system offers precise navigation for agricultural and industrial machinery.
Voice Control HMI with RISC-V ASSP Block Diagram
Voice Control HMI with RISC-V ASSP
Turnkey RISC-V voice HMI with multi-mic input, flexible outputs, and easy multi-language support.

Additional Applications

  • Wired headsets
  • Wired headphones
  • Audio accessories
  • Portable gaming controller
  • Tablets and eReaders

Applied Filters: