Skip to main content
Renesas Electronics Corporation

Video Conferencing Camera with AI Capabilities

Overview

Description

As hybrid and remote work continue to reshape team collaboration, there is an increasing demand for intelligent, all-in-one video conferencing systems that offer immersive, seamless experiences. Traditional webcams often limit engagement with their narrow field of view. In contrast, 360° video conferencing solutions provide full-room visibility, ensuring all participants are seen and heard, regardless of their seating position.

This video conferencing camera, equipped with AI capabilities, enables 360° coverage and a beamforming microphone array for clear, room-wide audio capture. With embedded AI/ML acceleration for both voice and vision, the system offers smart features such as auto speaker tracking, noise suppression, adaptive framing, and in-meeting analytics, creating a dynamic and interactive conferencing experience.

System Benefits:

  • AI-accelerated MCU with Helium and Ethos-U55 NPU enables efficient edge processing for AI/ML tasks like voice localization, speaker tracking, and image enhancement, offering MPU-like performance at MCU-level power and cost.
  • Wi-Fi and Bluetooth® Low Energy (LE) module enables wireless control and connection for easy setup and flexible operation of the camera system.
  • High-performance audio codec with hybrid ALC ensures consistent, high-fidelity audio capture from any direction with fast response and fine gain control.
  • Flexible power architecture supports Ethernet (PoE) or DC power input for portable or fixed deployments in various room types.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS127: WEBLine Arrow.136Connector Arrow.27Line Arrow.58Line Arrow.59Line Arrow.52Line Arrow.53Hot Plug ControllerHot Plug ControllerHot Plug ControllerBuck Regulator 2Buck RegulatorBuck RegulatorEthernet LAN 1Buck Regulator 1Buck RegulatorBuck RegulatorETHETHETHLine50-57V50-57V50-57VConnector ArrowPlugSheet.18Sheet.19Sheet.20Sheet.21DC Plug InDC Plug InDC Plug InConnector Arrow.2312V12V12VLine.25Connector 1.1605V5V5VConnected signals arrowBi-directionalConnector Arrow.37Wi-Fi/Bluetooth LE ModuleWi-Fi/Bluetooth LE ModuleWi-Fi/Bluetooth LEModuleBi-directional.40 3.3V3.3V3.3VLine ArrowConnector Arrow.47MCLKMCLKMCLK3.3VLN3.3VLN3.3VLN1.8VLN1.8VLN1.8VLN3.3V3.3V3.3V1.8V1.8V1.8VConnected signals arrow.62Connected signals arrow.63PHYPHYPHYBi-directional.90Circle.67Line Bi-directionalLine Bi-directional.50Line Arrow.70Line Arrow.71MicrophoneSheet.73Sheet.74Speakerspeaker_8_Sheet.77Sheet.78Sheet.79Sheet.80Vertical Wire BundleNNNSheet.83Beamforming Microphone ArrayBeamforming Microphone ArrayBeamforming Microphone ArrayMicrophone.85Sheet.86Sheet.87CircleCircle.65REFREFREFLine Bi-directional.56Line Bi-directional.57ETH 25MHzETH 25MHzETH 25MHzConnector Arrow.941.8VLN/3.3VLN1.8VLN/3.3VLN1.8VLN/3.3VLNLine Arrow.99eMMCeMMCeMMCBi-directional.102Line Arrow.103Line Arrow.104 3.3VLN3.3VLN3.3VLN 1.8VLN1.8VLN1.8VLNBi-directional.108SD CardSheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119IR IlluminationIR IlluminationIR IlluminationBi-directional.122Line Arrow.12312V12V12VCamera Sensor Board* xNCamera Sensor Board* xNCamera Sensor Board* xNVideo cameraSheet.127Sheet.128Sheet.129Sheet.130Line Bi-directional.135ControlControlControlDataDataDataVertical Wire Bundle.139N*N*N*Sheet.141Line Arrow.1475V5V5VWS127WS127WS127*360° surround vision dependent on camera selected*360° surround vision dependent on camera selected*360° surround vision dependent on camera selectedUSB PlugSheet.153Sheet.154Sheet.155Sheet.156Sheet.157Peripheral USB DevicesPeripheral USB DevicesPeripheral USB DevicesConnector LineSheet.160PMICPMICPMICVINVINVINBuck4Buck4Buck4Buck3Buck3Buck3LDO2LDO2LDO2LDO3LDO3LDO3Audio CodecAudio CodecAudio CodecClockClockClockLoad SwitchLoad SwitchLoad SwitchUSB 2.0USB 2.0USB 2.0Sheet.161MCUMCUMCUUSB/HSUSB/HSUSB/HSSDIOSDIOSDIOPHYPHYPHYI2CI2CI2CSSIESSIESSIEI2CI2CI2CSRC ClockSRC ClockSRC ClockMMCMMCMMCSDSDSDPWMPWMPWMI2CI2CI2CMIPI CSI-2MIPI CSI-2MIPI CSI-2
Exiting Interactive Block Diagram