Skip to main content

Features

  • Compliant with Universal Serial Bus Specification Revision 2.0, which is released by USB Implementers Forum, inc
    • Low-speed (1.5Mbps)/Full-speed (12Mbps)/High-speed (480Mbps)
    • Supporting USB 2.0 Link Power Management
    • USB-IF Certified: TID (Test ID) = 30000066
  • Has Windows Hardware Certification for Windows 8 and Windows 8.1 (Submission ID = 1617556)
  • Configurable downstream port counts of 2, 3, or 4 ports
  • Supports Individual/Gang power control/overcurrent detection
  • Supports USB 2.0 Compound (non-removal) devices by I/O pin strapping
  • Supports 24MHz clock output to non-removal device on downstream port
  • VDD: 5V, and 3.3V, 1.05V from on-chip LDO
  • Clock: 24MHz crystal or oscillator
  • Package: 40-pin QFN (6mm x 6mm)
  • Ta: -40 °C to +85 °C

Description

The µPD720115 is a USB 2.0 hub controller that supports USB Battery Charging Specification 1.2; it can charge various portable devices, like smartphones and tablet PCs. µPD720115 integrates two regulators to eliminate external regulators which saves system costs. The µPD720115 enhances the operating temperature range from -40 °C to +85 °C and it is suitable for various markets, including consumer and industrial markets.

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HVQFN6 x 6 x 0.9400.5

Application Block Diagrams

Mobile Point of Sale (mPoS) Terminal Block Diagram
Mobile Point of Sale (mPoS) Terminal
Mobile PoS with secure, wireless, multi-payment support for seamless transactions anywhere.
Single Board Computer Block Diagram
Single Board Computer for Advanced HMI and Edge AI Applications
Compact SBC supports HMI and Edge AI with dual-core MPU, DRP-AI, Wi-Fi, Bluetooth LE, and NFC connectivity.
The all-in-one smart home controller block diagram combines multiple radio PHYs, a cost-optimized MPU, and versatile connectivity.
Smart Home Controller with Multiple PHYs
All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design.
HMI system block diagram featuring high-performance RZ MPU with different display options and Wi-Fi, Bluetooth LE, and NFC connectivity.
High-Performance Human Machine Interface (HMI) System
Versatile system on module (SoM) for driving a wide range of human machine interface capabilities.
Full-function HMI with 4K Video Support Block Diagram
Full-Function HMI with 4K Video Support
High-performance HMI design delivers seamless 4K video, advanced graphics, and reliable connectivity.
This full-function HMI with FHD video support features built-in USB 3.0, PCI Express, and Gigabit-Ethernet interfaces and includes embedded processors equipped with a dual-core Arm Cortex-A53 (1.2GHz) CPU.
Full-function HMI with FHD Video Support
Full-function HMI platform features a high-performance MPU and offers built-in USB 3.0, PCI Express, and Gigabit Ethernet interfaces.
Industrial Barcode Scanner Block Diagram
Industrial Barcode Scanner
High-speed industrial barcode scanner idea for industrial applications with integrated AI.

Additional Applications

  • USB hub box
  • Monitor
  • PC, docking station, port replicator
  • Digital TV, set-top box
  • Multi-function printer
  • Other industrial equipment

Applied Filters: