Skip to main content

Overview

Description

R-Car V3H delivers best-in-class TOPS/Watt for cutting-edge computer vision, supports the latest NCAP 2020 requirements, including driver monitoring systems, and provides a migration path toward NCAP 2025.

High-Performance Deep Learning

Building on the state-of-the-art recognition technology introduced with the R-Car V3H in February 2018, which includes integrated IP for convolutional neural networks (CNN), the updated R-Car V3H delivers 4 times the performance for CNN processing compared to the earlier version and is achieving up to overall 7.2 TOPS processing including all Computer Visions IPs– while maintaining low power consumption levels.

Cutting-edge Functional Safety (FuSa) Support

The highly integrated SoC supporting up to ASIL C metrics safety goals on real-time domain is reducing the need for an external safety microcontroller to manage sensor fusion and final decision actions. The R-Car V3H features a suite of proven IPs that support the perception stack, sensor fusion with radar and/or LiDAR, ISP with up to 8 MPixel cameras support, allowing OEMs and Tier 1s to achieve quicker time to market with lower Bill of Materials costs.

R-Car Software Development Kit

The R-Car SDK (Software Development Kit) is an easy-to-start and easy-to-use development framework for the R-Car V Series SoCs from the successful Renesas Autonomy Platform.

Features

  • Low power consumption and highly efficient image recognition engine delivers up to 7.2 TOPS, including 3.7 TOPS for CNN, with optimized performance-to-power balance
  • Quad Arm® Cortex®-A53 for application programming and dual Cortex-R7 lockstep cores to run AUTOSAR, supporting ASIL D development process for systematic capability for the full SoC
  • Features a full set of video processing and image recognition IP for advanced sensing and recognition, including CNN-IP, computer vision engine, image-distortion-correction IPs, stereovision, classifier, and dense optical flow
  • Integrated ISP enables a high level of integration for reduced cost. Supports 8 MPixel sensor and latest RGB-IR standard
  • Integrates a full set of automotive peripherals including CAN, Ethernet AVB, and FlexRay
  • Supporting metric targets for ASIL B (sensor layer, application processors) and ASIL C (real-time domain) safety goals
  • Fully hardware and software compatible with the currently mass-produced R-Car V3H SoC version
  • Open solution for front camera supported by Renesas and its ecosystem of partners

Specifications

  • Four 1.0GHz Arm® Cortex®-A53 MPCore™ cores
  • Dual lockstep 800MHz Arm® Cortex®-R7 core
  • Memory controller for LPDDR4-3200 with 32 bits × 1 channel
  • Image recognition engine (IMP-X5-V3H)
  • Dedicated hardware accelerator for CNN, dense optical flow, stereovision, and object classification
  • Dual image signal processor (ISP)
  • Video output (4 lanes × 1 channel LVDS, 1 channel digital)
  • Video input (4 lanes × 2 channels MIPI-CSI2, 2 channels digital)
  • Gigabit Ethernet and AVB Ethernet
  • PCI Express interface

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download XLSM 334 KB
Software & Tools - Other Log in to Download ZIP 428.12 MB
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 2 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - Power Calculator Log in to Download PDF 936 KB 日本語
Model - Power Calculator Log in to Download ZIP 2.71 MB
Model - Thermal Log in to Download ZIP 3.51 MB
Model - S-parameter Log in to Download ZIP 12.35 MB
Model - IBIS Log in to Download ZIP 1.13 MB
Model - Thermal Log in to Download PDF 2.06 MB
Model - Other Log in to Download ZIP 1.10 MB
Model - BSDL Log in to Download ZIP 7 KB
8 items

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. R-CAR V3H: Failed to DRAM initialize (0xFFFFFFFF).

    Hi Team, I am working on RCAR V3H Version 1.1 starter kit(RCAR-V3H-WS11)Board for one of our requirement.   I have replaced the LPDDR4 chip on the Starter Kit which was 16Gb Density to 8Gb Density .   I have followed the steps below to build yocto and need ...

    Jan 16, 2024
  2. RCAR V3H Starter Kit - IPL Loading

    Hello, I am trying to bring up RCAR V3H-WS11-Rev2 Board by following the procedure mentioned in https://elinux.org/R-Car/Boards/V3HSK , but after the minimonitor is loaded, when I give xls2 command for file loading some errors related to RAM are ...

    Jan 20, 2021
  3. R-Car V3H LPDDR4 | Custom configuration

    ... me the DDR initialization code which was obtained from this Github location ( https://github.com/CogentEmbedded/cr7-loader/tree/rcar_gen3/ddr/V3H ). Similar code is also provided in Renesar R-Car Github. Can I use the same code directly for my ...

    Dec 23, 2020
View All Results from Support Communities (43)

Videos & Training

Macronix is a leading Non-Volatile Memory solution provider.

News & Blog Posts

News
Jun 20, 2024
Renesas’ R-Car Open Access Platform Accelerates Software-Defined Vehicle Development With Market-Ready Software
Blog Post
Jan 12, 2024
ADAS Fast Track Solution – R-Car V3H/V4H ADAS Reference Application
Blog Post
Nov 28, 2023
How to Build Together a Safe and Efficient AD & ADAS Central Computing Solution
Blog Post
Oct 17, 2023
R-Car V3H - Energy Efficient Interior Monitoring Solution (DMS/OMS)
Blog Post
Jan 10, 2023
Renesas Strategy for Autonomous Driving and ADAS
News
Sep 21, 2021
Renesas Accelerates Deep Learning Development for ADAS and Automated Driving Applications
Blog Post
Jun 2, 2021
Accelerating NCAP 2025 Development for Smart Cameras with Open Platform Turnkey Solutions
Blog Post
Jun 1, 2021
Renesas Solutions for Driver & Occupant Monitoring System
News
Mar 30, 2021
Renesas Introduces Complete Power and Functional Safety Solution for R-Car V3H ADAS Camera Systems
News
Feb 9, 2021
Renesas Updates Popular R-Car V3H with Improved Deep Learning Performance for Latest NCAP Requirements Including Driver and Occupant Monitoring Systems
News
Sep 26, 2019
Renesas Electronics and StradVision Collaborate on Smart Camera Development for Next-Generation ADAS
News
May 17, 2018
Renesas and Magna Bring Advanced Safety Features to More Vehicle Segments and Consumers
News
Feb 28, 2018
Renesas Electronics Delivers R-Car V3H System-On-Chip for Automotive Front Cameras in Level 3 and Level 4 Autonomous Vehicles
News
Dec 21, 2017
Renesas Electronics Accelerates NCAP Front Camera Application Development for Entry and Mid-Range Cars with Comprehensive R-Car V3M-Based Solution
News
Oct 24, 2017
Renesas Electronics and ASTC Accelerate Software Development for Smart Cameras with Virtual Platform for R-Car V3M
News
Oct 19, 2017
Renesas Electronics Unveils Integrated Software Development Environment for ADAS and Automated Driving
News
Sep 14, 2017
Renesas Electronics and Cogent Embedded Collaborate to Make 3D Surround View Parking Assist System Standard in All New Cars
News
Sep 12, 2017
Renesas Electronics and Codeplay Collaborate on OpenCL™ and SYCL™ for ADAS Solutions
News
Apr 11, 2017
Renesas Electronics Unveils the Renesas Autonomy™, Open, Innovative and Trusted Platform to Further Extend its Commitment to ADAS and Automated Driving