Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single voltage operation with range of 2.7V to 3.6V
  • Serial Peripheral Interface (SPI) compatible support
  • Read operations
    • Fast read up to 133MHz
    • Quad SPI and QPI read up to 133MHz
    • Continuous read with 8/16/32/64-byte wrap
  • Flexible erase architecture and time
    • Sector erase 4kB (70 ms typical)
    • Block erase 32kB and 64kB (150ms and 250ms typical)
    • Full chip erase (30s typical)
  • Flexible programming and time
    • Page/byte program (from 1 to 256 bytes)
    • Page program time (0.6ms, typical)
  • Erase program suspend resume
  • JEDEC Standard Manufacturer and Device ID
  • Multiple memory protection schemes
    • Top, bottom, sector, or block selection
    • Enable/Disable protection with WP pin
    • Write protect all portions of memory via software protect
  • 3 x 256-byte One-Time Programmable (OTP) security registers
  • Serial Flash Discoverable Parameter (SFDP) register
  • Low power dissipation
    • 13μA Standby current (typical)
    • 2μA Deep power-down current (typical)
    • 10mA active read current (typical)
  • User-configurable I/O pin drive strength levels
  • Endurance
    • 100K program/erase cycles at 85°C
    • 10K program/erase cycles at 105°C
  • Data Retention
    • 20 years at 85°C
    • 10 years at 105°C
  • Temperature Range
    • Industrial: -40°C to 85°C
    • Extended Temperature Range: -40°C to 105°C
  • Industry standard green (Pb/Halide-free/RoHS-compliant) package options
    • 8-pin (208mil) Wide Body SOIC
    • 8-pad (5mm x 6mm x 0.6mm) UDFN

Description

The AT25QF128A is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes optimized to meet the needs of today's code and data storage applications, and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports Dual I/O, Quad I/O and XiP operation
  • Quad enabled at the factory
  • Continuous read, wrap, and burst modes for XiP

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density128
Operating Voltage Range (V)2.7 - 3.6
Speed133 MHz
InterfaceQuad SPI (default), Single, Dual
Temp. Range (°C)-40 to +85°C, -40 to +105°C
Deep Power Down (µA)2
Read Current (mA)12
Key BenefitStandard features

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
16-lead, SOIC 300-mil—1.27
SOIC-W5.18 x 7.701.27
UDFN5 x 61.27

Application Block Diagrams

Advanced Automotive Domain Controller (AADC) Block Diagram
Advanced Automotive Domain Controller (AADC)
Advanced Automotive Domain Controller integrates key systems for smarter and connected vehicles.
Voice Control HMI with RISC-V ASSP Block Diagram
Voice Control HMI with RISC-V ASSP
Turnkey RISC-V voice HMI with multi-mic input, flexible outputs, and easy multi-language support.
Vehicle Control Unit Block Diagram
Vehicle Control Unit
The vehicle control unit supports SOA, and zonal architecture, offers multi-core performance, and FuSa compliance.
Wireless electronic gaming table block diagram integrates an MPU main board with an optional plug-in Wi-Fi 6 module and single 3.3V supply.
Wireless Electronic Gaming Table
Flexible Wi-Fi 6 system offers 3000Mbps, 4x4 MIMO, dual-band support, and seamless integration features.
Interactive block diagram of IoT vommunications gateway features and MCU and NFC, Bluetooth LE, and cloud connectivity.
IoT Communications Gateway Hub
Smart communication gateway syncs patient data with doctors via Bluetooth LE, NFC, and cloud connectivity.
The all-in-one smart home controller block diagram combines multiple radio PHYs, a cost-optimized MPU, and versatile connectivity.
Smart Home Controller with Multiple PHYs
All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design.
IO-Link master block diagram features a built-in IO-Link hardware frame, temperature and supply voltage monitoring and protection, overload protection for channels and connected devices.
IO-Link Master
IO-Link gateway kit connects 8 sensors/actuators with Ethernet, controlled by Arm Cortex-R52 MPU.
HMI system block diagram featuring high-performance RZ MPU with different display options and Wi-Fi, Bluetooth LE, and NFC connectivity.
High-Performance Human Machine Interface (HMI) System
Versatile system on module (SoM) for driving a wide range of human machine interface capabilities.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusLongevityStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of Assembly
AT25QF128A-MHB-TActive2030 JanIn StockUDFN1ku | $1.26<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWAN
AT25QF128A-MWUB-TActiveIn StockUDFN1ku | $1.23<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3TAIWAN
AT25QF128A-SHB-TActive2030 JanIn StockSOIC-W1ku | $1.09<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWAN
AT25QF128A-SHBHD-TActive2030 JanOut of StockSOIC-W1ku | $1.33<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWAN
AT25QF128A-SXUB-TActiveOut of Stock16-lead, SOIC 300-mil1ku | $1.25<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3TAIWAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. Issue: FLASH Device (AT25QF128A-MHB-T), Unable to read & write over 64KB of memory

    Hi Team, We are using AT25QF128A-MHB-T for one of our product. We are facing read & write issues with the FLASH device. While writing or reading the memory device more than 64KB, it was not responding. We are writing the data & reading back with STM Microcontroller. Request ...

    Oct 24, 2024
  2. Serial NOR Flash pause read's by holding SCLK low

    Hello, during a burst read, if i hold SCLK low, and then re-start clocking 'x cycles' later will that cause any issues with auto-reading out the entire memory array using Quad SPI mode?

    Jan 27, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?