Skip to main content
Renesas Electronics Corporation

Overview

The RZ/G3E Evaluation Board Kit consists of a module board (SOM) and a carrier board, ideal for evaluating the features of the RZ/G3E MPU. The module board complies with the SMARC v2.1 standard and is a good reference for module board-based product development.

Main Contents:

  • RZ/G3E SMARC Module Board (SMARC2.1)
  • RZ SMARC Series Carrier Board II (common with RZ/G3S-EVKIT)
  • Various adapter boards, cables, screws, etc.

*Please prepare the following by yourself:

  • 65W USB Type-C Charger and USB Type-C to Type-C cable
    • USB PD support
    • Output: 5V3A, 9V3A, 15V3A, 20V3.25A
  • micro SD UHI-Class 10 8GB or more

*See EVK user's manual for more information.

Features

  • Device: RZ/G3E R9A09G047E57GBG
    • Cortex-A55 x4, Cortex-M33 Single
    • FCBGA 529-pin, 15mmSq body, 0.5mm pitch
  • SMARC Module Board
    • LPDDR4X SDRAM: 4GB × 1pc
    • QSPI flash memory: 16MB × 1pc
    • eMMC memory: 64GB × 1pc
    • PMIC power supply RAA215300A2GNP#HA8 implemented
    • microSD slot x2
    • Parallel interface
    • I3C connector
    • JTAG connector
    • ADC x8 channels
    • Current monitor (USB Micro B)
  • Carrier Board
    • Gigabit Ethernet x2
    • USB2.0 x 2ch (OTG x1ch, Host x2ch)
    • USB3.2 x 1ch (Host x1ch)
    • CAN-FD interface x2
    • MIPI CSI-2 camera interface
    • Micro HDMI, over MIPI-DS
    • LVDS interface x2
    • microSD slot
    • Mono speaker interface, stereo headphone, mic. and aux. interfaces
    • PMOD x3 (Type 3A and Type 6A are exclusive)
    • PCIe Gen3 4-lane slot (G3E supports only 2-lane)
    • M.2 Key E interface
    • M.2 Key B interface and SIM card slot
    • USB Type-C power input

Products in the Design

5L35023
VersaClock 3S Programmable Clock Generator
5P35023
VersaClock 3S Programmable Clock Generator
ISL80020
Compact Synchronous Buck Converter
RAA215300
High-Performance 9-Channel PMIC Supporting DDR Memory, with Built-In Charger and RTC
SLG46537
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C, ASM (8 States)
SLG46585
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.5-5.5V, 7 GPIOs, 4 ACMPs, I2C, 4x LDO, ASM (8 States)

Sample & Buy

RTK9947E57S01000BE Evaluation Board

RTK9947E57S01000BE

Active

Videos & Training

Support

Support Communities

  1. RZ/G3E-EVKIT Yocto image bitbake failure to compile tensorflow-lite layer

    hello everyone, on RZ/G3E board i followed Linux Start-up Guide (for exactly this board, version 1.0.0) and created successfully Yocto image (host PC: Ubuntu 22.04 LTS, Yocto 5.0.9 scarthgap) using target image core-image-minimal. after that i installed SDK toolchain and ...

    Dec 4, 2025
  2. Missing trusted-firmware-a.inc in meta-rz-bsp for RZ/G3E Yocto Build

    Hi all, I’m building core-image-minimal for the RZ/G3E-EVKIT using the Renesas Yocto BSP. Using VLP package RTK0EF0045Z0040AZJ-v1.0.0.zip and followed the steps mentioned in RZ/G3E-EVKIT Linux Startup guide. The build fails with following error: Could not include required ...

    Feb 13, 2026