Features
- Universally compatible pinout and command set
- Standard block architecture
- Supports dual I/O, quad I/O, QPI, and XiP operations
- Quad SPI enabled
- SPI frequency up to 133MHz
- Continuous read, wrap, and burst modes for XiP
Description
The AT25QL1281C is a 128Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).
Parameters
| Attributes | Value |
|---|---|
| Memory Class | Standard Flash |
| Memory Density | 128 |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Speed | 133 MHz |
| Interface | Quad SPI, QPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 0.7 |
| Read Current (mA) | 3.2 |
| Key Benefit | Standard features |
Application Block Diagrams
| Industrial Automation Platform with Arm Cortex-A53 This industrial automation platform is designed for Arm Cortex-A53 MPUs including the iMX8 series of application processors. | |
| 20kW 3-phase PFC Inverter The 3-phase PFC inverter uses Renesas MCUs for efficient control communication and supports up to 20kW power. | |
| Single Board Computer Gateway SBC gateway with Arm Cortex-A55 and Arm Cortex-M33 cores offers efficient processing, flexibility, and connectivity. | |
| USB IO-Link Master Portable USB IO-Link Master enables easy testing and configuration of IO-Link devices without a gateway. | |
| Access Control System with NFC, Camera, and Capacitive Touch Authentication The access control system ensures security with NFC, Wi-Fi, PoE, local storage, and flexible OS support. | |
| Entry-Class HMI Platform Entry‑class platform delivering reliable 64‑bit performance for modern HMI displays. | |
| Barcode Scanner System Industrial barcode scanner supporting 1D/2D barcodes and NFC, with edge intelligence and flexible connectivity. | |
| Single Board Computer for Advanced HMI and Edge AI Applications Compact SBC supports HMI and Edge AI with dual-core MPU, DRP-AI, Wi-Fi, Bluetooth LE, and NFC connectivity. | |
| Mini-LED TV Backlight Unit - Large Matrix Efficient MPU-based LED backlighting with dynamic power control ensures optimal TV performance. |
Applied Filters: