Features
- Future proof, compliant with Bluetooth 5.1 (core)
- Optimized for disposable products in connected medical, connected consumer applications:
- Designed to work with disposable, even printed batteries
- Works well with smallest capacity batteries, <30mAh
- Supports multiple years of shelf life
- Inrush current can be limited for disposable batteries with high internal resistance
- Package design allows for low cost manufacturing with smallest possible footprint
- Only requiring a single 32MHz crystal
- In bypass mode no DC/DC inductor required
- No boost converter required when working with 1.5V batteries
- Production Line Tool for accelerated production ramp up, resulting in faster time to market and shortest production test time per device
Description
SmartBond TINY™, the world’s smallest and lowest power Bluetooth® 5.1 System-on-Chip (SoC), brings down the cost of adding Bluetooth Low Energy (LE) in any system and takes mobile connectivity to places previously out of reach, triggering a wave of a billion IoT devices, all with SmartBond TINY at the heart.
The low system cost is achieved through the high level of integration in SmartBond TINY: A complete Bluetooth Low Energy system can be achieved with the addition of six tiny external passives, a crystal, and a power source. To lower the barrier of entry, SmartBond TINY is also available in an easy-to-use tiny module incorporating all the needed components, making the addition of Bluetooth Low Energy to any application a simple drop-in.
Record low hibernation and active power consumption ensure long operating and shelf life with even the tiniest, disposable batteries. Based on a powerful 32-bit Arm® Cortex®-M0+ with integrated memories and a complete set of analog and digital peripherals, SmartBond TINY is extremely power efficient, delivering a record score of 18300 on the latest EEMBC benchmark for IoT connectivity, IoTMark™.
The DA14531-01 variant of the DA14531 is optimized for peripheral-only applications and provides around 25% additional user RAM memory for a typical Bluetooth LE application compared to the DA14531-00 and is pin-to-pin compatible.
Available in a tiny 2.0mm x 1.7mm package, the DA14531 is half the size of its predecessor or any offering from other leading manufacturers. And, it is complemented by a flexible software development kit (SDK) supporting major compilers such as Keil and GCC out of the box.
Learn more about the DA14531MOD module.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | BLE 5.1 Core specification |
| Proprietary 2G4 protocol | No |
| CPU | M0+ |
| ROM (KB) | 144 |
| Memory Size (OTP) (KB) | 32 |
| RAM (KB) | 48 |
| GPIOs (#) | 6, 12 |
| Vcc (V) | 1.1-3.6 |
| Integrated DCDC | Integrated Buck/Boost DC-DC converter |
| Integrated Battery Charger | No |
| External Rails and Load Capacity | None |
| Tx Current (mA) | 3.5 |
| Rx current (mA) | 2.2 |
| Output Power Range (dBm) | -19.5 - 2.5 |
| Sensitivity (dBm) (dBm) | -94 |
| Clock Rate (MHz) | 16 |
| Flexible System Clock | Yes |
| Execute from FLASH | No |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 0 |
| SPI (#) | 1 |
| I2C (#) | 1 |
| UART (#) | 2 |
| ADC | 10-bit x 4-ch |
| USB Ports (#) | 0 |
| LE Data Length Extensions | Supported |
| 2Mbps | Not Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Not Supported |
| Periodic Advertising | Not Supported |
| AoA | Not Supported |
| AoD | Not Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to +85°C |
Product Comparison
| DA14531 | DA14530 | DA14531MOD | |
| Pkg. Dimensions (mm) | 1.7 x 2 x 0.328, 2.2 x 3 x 0.65 | 2.2 x 3 x 0.65 | 12.5 x 14.5 x 2.8 |
| Pkg. Type | FCGQFN, WLCSP | FCGQFN | MODULE |
| Wireless Standard | BLE 5.1 Core specification | BLE 5.1 Core specification | BLE 5.1 Core specification |
| GPIOs (#) | 6, 12 | 12 | 9 |
| Vcc (V) | 1.1-3.6 | 1.8-3.3 | 1.8-3.6 |
| RAM (KB) | 48 | 48 | 48 |
Application Block Diagrams
| USB-C Platform with Liquid Detection and Debug Access USB‑C system with liquid detection and debug access through a single connector, improving reliability while simplifying development, testing, and manufacturing. | |
| Intraoral Camera Portable Wi‑Fi intraoral camera for real‑time imaging, documentation, and patient guidance. | |
| Automatic Espresso Maker with Digital Controls AI-powered espresso machine with a large touchscreen and smart cloud connectivity. | |
| Continuous Glucose Monitor (CGM) Continuous glucose monitor with detachable sensors, a rechargeable battery, and precision technology for optimal glucose management. | |
| 20-28 Cell Battery Pack (Up to 118V) Scalable 20-28 cell battery pack design with optional Bluetooth connectivity. | |
| Bluetooth Low Energy Tags for Proximity and Asset Tracking Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy. | |
| Smart Wireless Wall Clock Compact, low-cost clock design with a smooth transition of digits and automatic brightness adjustment. | |
| Smart Wireless Door Lock NFC-charged smart lock with Bluetooth LE, secure pairing, and IoT control for easy, wire-free access. | |
| Matter-Ready Sensor Module with Wi-Fi & Bluetooth Matter-ready multi-sensor with Wi-Fi offers interoperability, battery/solar power, and supports multiple sensors. | |
| Smart Bicycle Tail Light & Alarm System Smart bicycle tail light system offers customizable LEDs, a security alarm, and Bluetooth control. | |
| Solar-Powered Location Tracker The solar-powered location tracker offers modular design, versatile connectivity, and PV energy harvesting. | |
| Smart BLDC Ceiling Fan with PFC Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation. | |
| IoT Communications Gateway Hub Smart communication gateway syncs patient data with doctors via Bluetooth LE, NFC, and cloud connectivity. | |
| Tire Pressure Monitoring System Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction. | |
| Wireless EV Battery Management System Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization. |
Additional Applications
- Beacons
- Smart labels
- Remote controls
- Proximity tags
- Connected watches
- Stylus pens
- Computer mice
- Toys
- Low power sensors
- Bluetooth Low Energy add on "Bluetooth LE pipe" to existing applications
- Connected injectors
- Inhalers
- Glucose monitors
- Smart patches
- Blood pressure meters
- Thermometers
- Tire pressure
- Monitoring systems
- Low-power wireless sensors
Applied Filters: