Features
- Real-Time Clock/Calendar
- Tracks Time in Hours, Minutes, and Seconds
- Day of the Week, Day, Month, and Year
- 15 Selectable Frequency Outputs
- Single Alarm
- Settable to the Second, Minute, Hour, Day of the Week, Day, or Month
- Single Event or Pulse Interrupt Mode
- Automatic Backup to Battery or Super Capacitor
- Power Failure Detection
- On-Chip Oscillator Compensation
- 2 Bytes Battery-Backed User SRAM
- I2C Interface
- 400kHz Data Transfer Rate
- 400nA Battery Supply Current
- Same Pin Out as ST M41Txx and Maxim DS13xx Devices
- Small Package Options
- 8 Ld MSOP and SOIC Packages
- 8 Ld TDFN Package
- Pb-Free Available (RoHS Compliant)
Description
The ISL1208 device is a low-power real-time clock with timing and crystal compensation, clock/calendar, power fail indicator, periodic or polled alarm, intelligent battery backup switching and battery-backed user SRAM. The oscillator uses an external, low-cost 32. 768kHz crystal. The real-time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.
Parameters
| Attributes | Value |
|---|---|
| Interface | I2C |
| Alarms (#) | 1 |
| Supply Voltage Vcc (Min) (V) | 2.7 |
| Battery Backup | Yes |
| Battery Seal | Yes |
| CPU Supervisory Function POR | No |
| Crystal Frequency Trimming | Yes |
| Frequency Out Pin | Yes |
| Battery Current (nA) | 400 |
| Time Keeping Current (µA) | 1.2 |
| SRAM | 2 Bytes |
| Selectable Frequency Output | 15 |
| Oscillator Compensation | -94 to +140 |
| TRIP Voltage for POR | Yes |
| Product Category | Real-Time Clocks, Real-Time Clocks |
Application Block Diagrams
| 20kW 3-phase PFC Inverter The 3-phase PFC inverter uses Renesas MCUs for efficient control communication and supports up to 20kW power. | |
| LoRaWAN Street Light Controller This street light controller features a wide voltage range and operates on the LoRaWAN network. | |
| Active Tracking Module Real-time, low-power tracking module for precise object or wearable location monitoring. | |
| High-Efficiency Induction Heaters High-efficiency induction technology for rapid, uniform heating with energy-saving features. | |
| Vehicle Computer for Future E/E Architecture Next-generation vehicle computer system for advanced E/E architecture with high computing power. | |
| Scalable HMI SMARC SoM with AI Scalable SoM with multi-core processing, advanced graphics, and robust connectivity for smart HMI. |
Additional Applications
- Utility Meters
- HVAC Equipment
- Audio/Video Components
- Set-Top Box/Television
- Modems
- Network Routers, Hubs, Switches, Bridges
- Cellular Infrastructure Equipment
- Fixed Broadband Wireless Equipment
- Pagers/PDA
- POS Equipment
- Test Meters/Fixtures
- Office Automation (Copiers, Fax)
- Home Appliances
- Computer Products
Applied Filters: