Overview

Description

The sensor application is a technology applied to various products including electric appliances, a technology which is essential for product performance and intelligence. Recently, it has also been paid attention to from an ecology point of view as an indispensable technology that contributes to low power consumption by precisely controlling the behavior of products via sensing the surrounding conditions.

Multi-channel communication functions (serial interface), A/D converters and timer inputs are required in those systems that use and control many different sensors. In addition, device controlling functions such as motor control are also essential.

Renesas has a lineup of microcomputers that are suitable for achieving flexible environmental sensor product configurations.

Solutions

Solutions

Features

Applications

MCUs

Sensors

Products

Merits

Environmental Sensor & Proximity Operation Solution Best fit for home appliances and industrial equipment requiring non-contact operation Range hood, toilet remote control, air purifiers, electronic ovens, air conditioners (indoor units), robot vacuum cleaners, air quality monitors, building air-conditioners RA2E1 High cost performance Arm MCU with enhanced capacitive touch sensing unit (CTSU2) and optimized for operating voltage of 5V
Application notes and sample programs compatible with functional safety for home appliances (IEC 60730 Class-B) are available - Functional Safety Solutions for Home Appliances (IEC/UL 60730).
Relative Humidity and Temperature Sensor
HS3001
Gas Sensor
ZMOD4410
Thermopile
Environmental Sensor Solution Optimized for consumer electronics and industrial products Air purifiers, electronic ovens, air conditioners (indoor units), ventilation systems, air quality monitors, building air-conditioners RL78/G13 The standard for general-purpose microcontroller with low power, high function and an abundant lineup.
Application notes and sample programs compatible with functional safety for home appliances (IEC 60730 Class-B) are available - Functional Safety Solutions for Home Appliances (IEC/UL 60730).
Relative Humidity and Temperature Sensor
HS3001
Gas Sensor
ZMOD4410
Capacitive Touch and Environmental Sensor Solution Optimized for consumer electronics and industrial products with capacitive touch operation Air purifiers (capacitive touch models), electronic ovens (capacitive touch models), air conditioners (indoor units), robot vacuum cleaners, ventilation systems, air quality monitors, building air-conditioners RX130 Cost optimized high performance RX 32-bit microcontroller with enhanced capacitive touch function and 5V operation support.
Application notes and sample programs compatible with functional safety for home appliances (IEC 60730 Class-B) are available - Functional Safety Solutions for Home Appliances (IEC/UL 60730).
Relative Humidity and Temperature Sensor
HS3001
Gas Sensor
ZMOD4410

Environmental Sensor & Proximity Operation Solution

Features

  • RA2E1 MCU enables both sensor control and proximity operation
    • RA2E1 as a master communicates with 3 sensors by I2C
    • Contactless operation by high sensitivity and high noise immunity CTSU2 (Capacitive Touch Sensing Unit)
  • High accuracy sensors
    • The Renesas gas sensor and relative humidity & temperature sensor measures IAQ (Indoor Air Quality), temperature and humidity precisely
    • Temperature mapping by thermopile (radiation thermometer)
  • Quick (pre) – Evaluation tool is ready to use
    • Hardware, sample software and evaluation tool are ready to use
    • Automatically change demo operation depending on environmental sensing (IAQ, Temp and Humid)
    • Easily check the proximity sensitivity and environmental values with evaluation tool
Image
RA2E1 Sensor & Touchless Key Demo Board

Reference Designs

Deliverables Note
Sensor & Touchless Key Demo Board Please contact sales
RA2E1 Group Sensor & Touchless key Demo Board (PDF | English, 日本語)
RA2E1 Group RA2E1 Sensor & Touchless key Demo Sample Software Rev.1.00 - Sample Code (ZIP)
RA2E1 Group RA2E1 Sensor & Touchless key Demo Sample Software (PDF | English, 日本語)

Hardware Configuration

Image
Environmental Sensor & Proximity Operation Solution Hardware Configuration

MCU: RA2E1
Gas Sensor: ZMOD4410
Relative Humidity and Temperature Sensor: HS3001

Evaluation Tool

This tool runs on a Windows®10 PC.

With this tool, you can check the operation of environmental sensors (temperature/humidity and gas), proximity operation and thermopiles in real time. In addition, you can demo a range hood application. Refer to the evaluation tool user’s manual for details.

  • Supported functions
    • Display indoor air quality measured by gas sensor (ZMOD4410)
    • Display temperature/humidity measured by temperature and humidity sensor (HS3001)
    • Display capacitive touch electrode measurement
    • Display temperature mapping by thermopile
    • Range hood application demo
Image
Environmental Sensor & Proximity Operation Solution Evaluation Tool
Deliverables Note
Evaluation Tool Please contact sales
RA2E1 Group Sensor & Touchless key demo evaluation tool “Sensor & Touchless key Monitor" (PDF | English, 日本語)

Environmental Sensor Solution

Features

  • System control and sensing with 1-chip MCU
    • Uses the RL78 MCU which has been widely adopted in consumer electronics and industrial products
    • Uses the RL78/G13 as an I2C master to communicate with three sensor modules
  • Monitor indoor air quality with high accuracy
    • Adopting Renesas manufactured “Relative Humidity & Temperature Sensor” and “Gas Sensor”
    • Temperature, Humidity, TVOC (Total Volatile Organic Compounds), eCO2 (Estimation of Carbon Dioxide), and IAQ (Indoor Air Quality) values are displayed on the LCD. 
       * It is possible to display the Odor value on the LCD by changing the library.
  • Evaluation and development immediately available
    • Hardware and software are available for evaluation and development
Image
Environmental sensor solution

Hardware Configuration

Image
Environmental sensor solution

Master: Renesas Starter Kit for RL78/G13
Slave1: HS3001
Slave2: ZMOD4410-EVK

Capacitive Touch and Environmental Sensor Solution

Features

  • Simultaneous operation of capacitive touch and sensing by using an RX130 32-bit MCU
    • The RX130 MCU provides high computing performance and excellent low power consumption, high sensitivity and water resistant capacitive touch
    • Uses the RX130 as an I2C master to communicate with three sensor modules
  • Monitor indoor air quality with high accuracy
    • Adopting Renesas manufactured “Relative Humidity & Temperature Sensor” and “Gas Sensor”
    • Temperature, Humidity, TVOC(The Total Volatile Organic Compounds), eCO2(Estimation of Carbon Dioxide), and IAQ(Indoor Air Quality) values are displayed on the LCD.
       * It is possible to display the Odor value on the LCD by changing the library.
  • Evaluation and development immediately available
    • Hardware and software are available for evaluation and development
Image
Capacitive touch and environmental sensor solution

Hardware Configuration

Image
Capacitive touch and environmental sensor solution

Master: Renesas Starter Kit for RX130-512KB
Slave1: HS3001
Slave2: ZMOD4410-EVK

Reference Designs

Solution Application note Software
(source code and application note)
Environmental Sensor & Proximity Operation Solution RA2E1 Group RA2E1 Sensor & Touchless key Demo Sample Software (PDF | English, 日本語) RA2E1 Group RA2E1 Sensor & Touchless key Demo Sample Software Rev.1.00 - Sample Code (ZIP)
Environmental Sensor Solution RL78/G13 Group Environmental sensor module control sample software Rev.1.10 (PDF | English, 日本語) RL78/G13 Group Environmental sensor module control sample software Rev.1.10 - Sample Code (ZIP)
Capacitive Touch and Environmental Sensor Solution RX130 Group Environmental sensor module control sample software Rev.1.10 (PDF | English, 日本語) RX130 Group Environmental sensor module control sample software Rev.1.10 - Sample Code (ZIP)

Videos & Training

RA2E1 Sensor & Touchless Key Demonstration