Skip to main content

Industrial Ethernet Multi-Sensor Module

Overview

Description

Customers in the industrial sector often require Real-time Ethernet (RTE) solutions, also known as Industrial Ethernet. Common standards in these industries include EtherCAT, Powerlink, Sercos III, PROFINET, Modbus TCP, and others.

This design features an MPU perfect for connecting sensors in Industrial Ethernet applications due to its high integration, dedicated calculation power, and rich interface. Its integrated Arm® Cortex®-M3 based R-In engine also functions as a dedicated Ethernet hardware RTOS/accelerator.

A typical setup requires external Flash (via QSPI), Ethernet PHYs, various sensors (depending on the specific use case), and a power supply.

Three rails are needed to power this setup, but, in many cases, not much current is required. This can be easily achieved using our single and dual regulators together, meaning only two power-supply chips are needed in total.

System Benefits:

  • Highly integrated real-time industrial communication with R-In engine hardware accelerator.
  • Multiple sensors can be attached and evaluated by a single MPU.
  • Easy-to-use, compact, and precise DC/DC regulators reduce BOM count and PCB space.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1 Connector dotted line.414 Sheet.404 Sheet.395 Sheet.396 Sheet.397 Sheet.398 Sheet.399 Sheet.400 Sheet.401 Connector Line.402 Connector Line.403 Connector Line Connector 1.359 EU025 EU025 EU025 Connector Arrow Connector Line.331 24V 24V 24V 5V/800mAmax 5V 800mAmax 5V800mAmax Connector 1.160 1.1V/800mAmax 1.1V 800mAmax 1.1V800mAmax 3.3V/800mAmax 3.3V 800mAmax 3.3V800mAmax Bi-directional Connector dotted double arrow Connector Arrow.353 <600mAtyp <600mAtyp <600mAtyp <70mAtyp <70mAtyp <70mAtyp <100mA <100mA <100mA Connector Arrow.357 Bi-directional.367 Bi-directional.368 Connector Arrow.369 Connector Arrow.370 Connector Arrow.371 Connector dotted arrow Connector dotted line Connector Arrow.374 Connector Arrow.375 Connector Arrow.376 Connector Arrow.377 Connector Line.380 Bi-directional.384 Connected signals line Connector Line.387 Connector Line.388 Connector Line.389 Connector Line.390 Sheet.327 Buck Regulator Buck Regulator Buck Regulator Buck Buck Buck Sheet.328 Buck-Regulator Buck Regulator Buck Regulator Buck 1 Buck #1 Buck #1 Buck 2 Buck #2 Buck #2 Sheet.362 MPU MPU MPU VDD11 VDD11 VDD11 VDD33 VDD33 VDD33 40MHz Osc. 40MHz Osc. 40MHz Osc. QSPI QSPI QSPI I2C I2C I2C R-In HW Accelerator R-In HW Accelerator R-In HW Accelerator Ethernet Ethernet Ethernet Ethernet Ethernet Ethernet Ethernet PHY#1 Ethernet PHY#1 Ethernet PHY#1 Ethernet PHY#2 Ethernet PHY#2 Ethernet PHY#2 Bus Buffer Bus Buffer Bus Buffer Connector 1.160.391 Connector 1.160.392 Connector 1.393 Connector 1.394 30mAtyp 30mAtyp 30mAtyp 300mµAavg 300mµAavg 300mµAavg 7mAtyp 7mAtyp 7mAtyp 25µAavg 25µAavg 25µAavg 5.5mAactive 5.5mAactive 5.5mAactive Connector 1.160.410 Connector 1.411 Connector 1.412 Connector 1.413 Sheet.418 Sheet.419 Connector Arrow.415 Connector Arrow.416 Sheet.424 Sheet.421 Sheet.422 Sheet.423 Sheet.432 Sheet.426 Sheet.427 Sheet.429 530mAtyp@100MBIT 530mAtyp@100MBIT 38mAtyp@10MBIT (for each PHY) 530mAtyp@100MBIT38mAtyp@10MBIT(for each PHY) 300mµAavg.435 Sheet.436 External Flash External Flash ExternalFlash VDDQ VDDQ VDDQ Sheet.437 Light Sensor Light Sensor Light Sensor I2C I2C I2C Sheet.438 Flow Sensor Flow Sensor FlowSensor I2C I2C I2C Sheet.439 Gas Sensor Gas Sensor GasSensor I2C I2C I2C Sheet.440 Humidity Sensor Humidity Sensor HumiditySensor I2C I2C I2C Sheet.441 Time of Flight Time of Flight Time ofFlight I2C I2C I2C
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?