Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Topics
- The QE for Display[RX,RA] supports the new device RA8D2.

This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. 
This product is available free of charge.

Features

  • Dedicated View for Easy Settings of LCD Panel Timing
  • Easy Slider-Based Adjustment of Image Quality Settings
  • Check the Settings on the Actual Display
  • Generate a Header File Which Reflects the Settings for Use in Projects
  • Learn More

Release Information

 
Product NameLatest Ver.ReleasedTarget Device(Note1)DetailsDownload(Note2)Operating Environment
QE for Display[RZ]V3.1.12020/04/07RZ FamilySee Release NoteDownloadOperating Environment
QE for Display[RX,RA]V3.7.02025/10/22RA FamilySee Release NoteDownload
RX Family
QE for Display[RX] Standalone VersionV3.4.02024/10/22RX Family

Note

  1. For detailed support devices, refer to "Target Devices".
  2. For the plug-in version of QE for Display[RZ] and QE for Display[RX,RA], refer to "Installing this Product".

Target Devices

Type Title Date
Software & Tools - Software
Log in to Download ZIP 202.42 MB 日本語
Software & Tools - Software
Log in to Download ZIP 2.71 MB 日本語
Software & Tools - Other
Log in to Download ZIP 3.60 MB 日本語
Software & Tools - Other
Log in to Download ZIP 1.69 MB 日本語
4 items
Type Title Date
Release Note PDF 1.88 MB 日本語
QE for Display[RX,RA] and QE for Camera[RA] allow for easy initial adjustment of display connection (display timing adjustment and image quality adjustment) and create GUI. It also allows for easy initial adjustment of camera image capture (the size and starting position of the image capture) and display it on LCD. This shortens the development period. This document describes this product installation, restrictions and so on.
Release Note PDF 367 KB 日本語
QE for Camera[RZ] and QE for Display[RZ] are one of several Solution Toolkit which operate under the e2 studio integrated development environment. In development of embedded systems using Video Display Controller 5,6 (VDC5,6) installed in the MCUs of the RZ/A series, this product facilitates easy initial adjustment of the camera and display connection and camera module settings, thus, reducing development time.This document describes this product installation, restrictions and so on.
Application Note PDF 793 KB 日本語
This package provides a sample program for the Video Display Controller 5 on the RZ/A1H that works with QE for Video Display Controller 5. It enables GUI-based display timing configuration, header generation, and real-time adjustment to simplify display device connection, evaluation, and bring-up.
Application Note PDF 551 KB 日本語
This application note explains the QE for Display module, which uses Firmware Integration Technology (hereinafter, “FIT”). This module is used for GLCDC adjustment by using the standalone version of QE for Display[RX] (hereinafter, “QE for Display”).
Release Note
Log in to Download PDF 345 KB
Flyer PDF 752 KB 日本語 , 简体中文
Tool News - Release PDF 153 KB 日本語
This is the Tool News announcing the revision upgrade to QE for Display [RX,RA] V3.7.0, Development Assistance Tool for Display Applications. QE for Display [RX,RA] is a development assistance tool that supports the development of embedded systems using the LCD display functions of display controllers from Renesas. With this revision upgrade, the tool now supports the new device RA8D2.
Tool News - Note PDF 153 KB 日本語
Tool News - Release PDF 152 KB 日本語
Release Note PDF 1.04 MB 日本語
Application Note PDF 6.21 MB 日本語
AI-generated Summary: The standalone version of QE for Display [RX] enables graphical creation and real-time adjustment of LCD projects using IAR Embedded Workbench for Renesas RX. It integrates the high-performance emWin GUI library for efficient and reliable embedded GUI design. The tool supports various RX devices and development kits, simplifying display control, timing adjustment, and GUI creation through a graphical interface. It also links with Smart Configurator and Firmware Integration Technology (FIT) modules to streamline driver embedding and middleware use. The development flow includes project creation, clock and component settings, display adjustment, GUI design with AppWizard, and header file generation for GLCDC configuration.
Tool News - Release PDF 335 KB 日本語
Release Note PDF 697 KB 日本語
Tool News - Release PDF 169 KB 日本語
Release Note PDF 364 KB 日本語
Tool News - Note PDF 188 KB 日本語
Tool News - Release PDF 176 KB 日本語
Release Note PDF 342 KB 日本語
Tool News - Release PDF 266 KB 日本語
Release Note PDF 471 KB 日本語
Release Note PDF 176 KB 日本語
Tool News - Note PDF 40 KB 日本語
Application Note PDF 2.77 MB 日本語
AI-generated Summary: QE for Display [RX,RA] enables graphical interface development for embedded systems using Renesas RX microcontrollers with serially connected LCDs, supporting emWin and Aeropoint GUI middleware. It integrates with e2 studio, Smart Configurator, and Firmware Integration Technology (FIT) modules to simplify GUI creation, display control, and system development flow. The tool supports various RX family starter kits and target boards, facilitating efficient GUI design with AppWizard and PowerPoint-based Aeropoint GUI. It covers from initial display setup to project building, debugging, and execution, enabling high-performance, memory-efficient GUI solutions on microcontrollers without graphic LCD controllers.
Release Note PDF 180 KB 日本語
Tool News - Release PDF 271 KB 日本語
Release Note PDF 247 KB 日本語
Tool News - Note PDF 126 KB 日本語
Application Note PDF 7.22 MB 日本語
AI-generated Summary: QE for Display [RX] provides a graphical interface for display control supporting Renesas RX microcontrollers, enabling efficient embedded system development with display devices. It supports emWin and Aeropoint GUI middleware for flexible GUI creation. The tool simplifies display adjustment, timing control, and GUI design using AppWizard or PowerPoint, reducing development time. It integrates with Smart Configurator and Firmware Integration Technology (FIT) modules for GLCDC, emWin, and Aeropoint GUI, facilitating seamless system development and display control on RX65N, RX651, RX72N, RX72M, and RX66N groups.
Release Note PDF 264 KB 日本語
Tool News - Release PDF 353 KB 日本語
Release Note PDF 550 KB 日本語
Tool News - Release PDF 166 KB 日本語
Application Note PDF 2.17 MB 日本語
AI-generated Summary: The document provides a comprehensive guide for developing embedded systems with graphical displays using QE for Display [RX] and Renesas RX microcontrollers. It details initializing and configuring the graphics LCD controller (GLCDC) through a sample program, enabling quick setup without deep GLCDC specification knowledge. The workflow includes project creation, Smart Configurator settings, program development, real-time display adjustment, and header file generation. It supports RX65N, RX651, RX72N, RX72M, and RX66N groups and covers hardware configuration, software settings, and integration with the Smart Configurator and Firmware Integration Technology (FIT). The document also explains adapting the sample program to different environments and provides step-by-step procedures for execution and adjustment.
Release Note PDF 136 KB 日本語
Tool News - Release PDF 111 KB 日本語
Tool News - Release PDF 142 KB 日本語
Tool News - Release PDF 240 KB 日本語
Release Note PDF 174 KB 日本語
Tool News - Release PDF 138 KB 日本語
39 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 2.10 MB 日本語 IDE: e2 studio
This package provides a sample program for the Video Display Controller 5 on the RZ/A1H that works with QE for Video Display Controller 5. It enables GUI-based display timing configuration, header generation, and real-time adjustment to simplify display device connection, evaluation, and bring-up.
Sample Code
[Software=RX Driver Package|V1.50],[Toolchains=CC-RX|V3.07.00;GNURX|14.02.00.202511;IAR Compiler for RX|v.5.20.1]
Log in to Download ZIP 2.40 MB Compiler: CC-RX, GNURX, ICCRX Function: Driver or Library IDE: CS+ for CC, e2 studio, IAR EWRX
Sample Code
[Software=RZ FreeRTOS Software Package|v3.40],[Toolchains=GNU Arm Embedded|V12.2.Rel1;IAR Compiler for Arm|v.9.40.2]
Log in to Download ZIP 80.89 MB
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 6.39 MB 日本語
Sample Code
Log in to Download ZIP 55.98 MB 日本語
5 items

Related Boards & Kits

Features

Dedicated View for Easy Settings of LCD Panel Timing

Timing settings which match the refresh rate specification of the display are easy to obtain while checking the results on the actual display. Settings that are not in accord with the requirements of the LCD spec. are marked as being in error, so the user is easily able to identify problems.

(refer to the Note1)

Image
Easy to settings for LCD panel timing

Easy Slider-Based Adjustment of Image Quality Settings

This tool supports various functions for adjusting image quality. You can easily adjust the images while checking the actual display. QE for Display[RZ] supports the adjustment of brightness, contrast, sharpness, gamma correction, and dithering, as well as the rotation and mirroring of images. QE for Display[RX] supports processing to make the settings in a sequence of processing through settings for calibration, brightness, contrast, gamma correction, and then dithering.

(refer to the Note1)

Image
Easy to settings for image quality adjustment

The dedicated GUI makes setting complex gamma correction easy.

Image
Gamma correction

Checking the handy block diagram helps you to move around the settings screen without becoming confused.

(refer to the Note1)

Image
Handy block diagram

Check the Settings on the Actual Display

A single button press writes the current settings to registers, so you can check the results on the actual LCD panel. This tool also has a mode for automatically writing the changes to registers every time a setting is changed.

Image
You can check the settings on the real display

Generate a Header File Which Reflects the Settings for Use in Projects

When you have finished the settings, the settings corresponding to those in the GUI display are created in a header file for direct incorporation in projects. QE for Display can also operate in conjunction with the Supported Sample Programs.

Image
Generates a header file which reflects the settings for a project

Note

  1. The screenshots are from the version for the RZ family.

Support for two types of graphics library and creation of rich GUI windows

The emWin graphics library and AppWizard from SEGGER can be used to create GUIs for the devices of the RX or RA family equipped with a graphics LCD controller (GLCDC). CRI Aeropoint® GUI and Microsoft PowerPoint® can be used to create GUIs for the devices of the RX family equipped with a GLCDC.
Devices of the RX family without a GLCDC can display a GUI on an LCD through a serial connection. To create a GUI in such cases, use the emWin graphics library and AppWizard from SEGGER.

DeviceGLCDCGUI library/middlewareSupported devices
RA FamilyemWinRA6M3, RA8D1, RA8D2, RA8E2, RA8P1
RX Family
(Note2)
emWin
Aeropoint® GUI
RX651 (ROM size: 1.5 MB to 2 MB), RX65N (ROM size: 1.5 MB to 2 MB), RX66N, RX72M (100-pin products not supported), and RX72N

(Note3)
emWinRX110 RX111 RX113 RX130 RX13T RX140 RX210 RX231 RX23E-A RX23W RX24T RX24U RX261 RX26T RX64M RX651 RX65N RX660 RX66N RX66T RX671 RX71M RX72M RX72N RX72T

Supported Sample Programs

Supported Driver and Middleware

The FIT modules listed in the table below are available for use with QE for Display[RX] and drivers can be added and pin functions assigned in cooperation with the Smart Configurator. For details, refer to the help information on QE for Display[RX].

DeviceDriverVersion
RA FamilySEGGER emWin Port
Flexible Software Package(FSP) component for RA Family
Module name: rm_emwin_port
v6.2.0
Graphics LCD Controller
Flexible Software Package(FSP) component for RA Family
Module name: r_glcdc
v6.2.0
RX FamilyRX Family emWin v6.34 Module Using Firmware Integration Technology    
Module name: r_emwin_rx
v1.20
RX Family Aeropoint Module Using Firmware Integration Technology
Module name: r_aeropoint_rx
v1.00
RX Family Graphic LCD Controller Module Using Firmware Integration Technology
Module name: r_glcdc_rx
v1.60
RX Family QE for Display Module Using Firmware Integration Technology
Module name: r_qe_display_rx
v1.10

Support Communities

  1. RX72 GLCDC SETUP PDF

    Hi Guys, I've just started setting up the hardware for the RX72 Graphics Controller and was wondering is there a PDF guide to help me set it up. Any info would be greatly appreciated. Thanks guys and hope to hear from you soon. Pete :)

    Sep 16, 2023
  2. Regarding graphical display

    I successfully created a GUI using QE for display and the Appwizard software tool it's run perfectly. my question is how to integrate touch on display Let's consider one scenario using the Appwizard app I create one LED button, how to integrate touch on that, and whenever I ...

    Jan 28, 2025

Knowledge Base

  1. What are the requirements for the development environment in which emWin can be used? If sample code is provided, please tell me where it is available.

    ... renesas.com/software-tool/e-studio [QE for Display [RX/RA] (e2 studio plugin)]https://www.renesas.com/software-tool/qe-display-development-assistance-tool-display-applicationsNote: Although you can download the QE for Display [RX/RA] plugin from the preceding URL ...

    Jan 22, 2026