Overview
Description
Renesas Starter Kit+ for RX72N is the perfect starter kit for getting started with RX72N (code flash 4MB, pin number 224-pin). LCD display module and on-chip debugging emulator are attached. The integrated development environment is provided on Renesas website, so you can start evaluating the RX72N immediately after opening the package. Please experience the performance and functions of the RX72N with this product.
Features
- Installed device:
- R5F572NNDDBD: No encryption function, code flash 4MB, pin number 224-pin.
- R5F572NNHDBD: Encryption function, code flash 4MB, pin number 224-pin.
- Equipped with a TFT display, it is possible to evaluate graphic LCD controllers.
- PHY, Ethernet can be evaluated.
- Equipped with RX72N with Trusted Secure IP built-in, it is possible to evaluate AES encryption and strong key management.
- The product model name (order model name) differs depending on the presence of encryption function.
- Equipped with an SD slot, SDHI can be evaluated. Wireless LAN evaluation is possible by combining with optional wireless LAN expansion board package for RSK (RTK0ZZZZZZP00000BR#WS).
- Equipped with one channel of USB for host and function evaluation.
- RSPI (Renesas Serial Peripheral Interface), QSPI (Quad Serial Peripheral Interface), etc. can be evaluated.
- The sample code makes it easy to understand the programming points.
- Operating environment is IBM-PC compatible (USB interface required, processor 1GHz or more), OS is Windows 10/8.1 (other than the listed OS is not supported).
Applications
Design & Development
Videos & Training
Additional Videos
News & Blog Posts
Support
Support Communities
- SDRAM data read/write operation issue on RX72N-Starter-Kit-PlusRX72N-Starter-Kit-Plus
... question mark on that particular memory location can any one guide me for that is i am checking correct way or not we want to use sdram as the buffer for GLCD (tft) on renesasRX72N-Starter-Kit-Plusis any one having any specific document for that please support
Sep 23, 2025 - sample code for SDRAM WITH RX72N (RX72N-Starter-Kit-Plus)
Hi Renesas Team, can u share sample code /document for implementation of sdram which is available on rx72n-starter-kit-plus
Sep 6, 2025 - rsk+rx72n kit with 800x480 tft
Hi renesas Team, we are using renesas RX72N-Starter-Kit-Plus now i want to replace tft with 800x480 can u guide us how we can align code with SDRAM which is fitted on board please find attached datasheet of tft please note we are using e2studio appwizard to generate ...
Aug 30, 2025
Knowledge Base
- What are the requirements for the development environment in which emWin can be used? If sample code is provided, please tell me where it is available.
... resources/boards-kits/rx72n-envision-kit• Renesas Starter Kit+ for RX72Nhttps://www.renesas.com/design-resources/boards-kits/rx72n-starter-kit-plus• RX-Family-Target-Boardhttps://www.renesas.com/design-resources/boards-kits/tb-rx・EK-RX671https:/ ...
Jan 22, 2026