Skip to main content
Renesas Electronics Corporation

Overview

Description

Equipped with the flagship RX72N microcontroller from the 32-bit RX family, the RX72N Envision Kit supports GUI creation using an LCD, HMI development such as voice input/output, and IoT device development using Wi-Fi, Bluetooth® Low Energy (LE), Ethernet, and more. With a pre-installed demo and emulator circuit, it enables immediate hands-on experience and rapid development.

Demo Firmware

The pre-installed firmware update feature allows updates by writing this firmware to a microSD card. In addition, the latest version of the firmware and source code are published on the GitHub site.

Features

  • Equipped with a 32-bit RX72N microcontroller (maximum operating frequency: 240 MHz, code flash memory: 4MB, internal RAM: 1MB)
  • Includes a WQVGA LCD with a capacitive touch panel allowing GUI development using an LCD controller and a 2D drawing engine
  • Provides a D2Audio audio IC with a stereo MEMS microphone to support voice input and output
  • Supports communications such as Wi-Fi/BLE and Ethernet
  • Extended storage available using Macronix's 32Mbit serial flash with USB and microSD slots
  • Includes a variety of Renesas analog devices, such as light sensors, regulators, clock generators, hot-swap power management ICs and LCD backlight drivers
  • Equipped with an onboard E2 Lite emulator
  • The pre-installed demo includes source code, schematics, BOM, and more downloadable from this website
  • RX72N users can use the emWin GUI software package provided by Segger at no cost.
  • Download the free Eclipse-based development environment here
  • Two types of demo software using RX72N features are pre-installed
  • Standard demo:
    • The standard included demo is a sports game called Eyecatcher, highlighting the type of display that can be developed using the free emWin GUI tool and RX72N LCD display functions.
  • Benchmark demo:
    • A firmware update function is installed, and you can add features such as storage, cryptographic throughput, and AWS integration by updating to the latest firmware.
  • Graphic expansion board
    • 4.3-inch TFT color LCD
    • 480 x 272 resolution
    • Capacitive touch overlay controller
    • Backlight controller

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Related Boards & Kits

Lab on the Cloud

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. Read Register of MCP26525 using RX72N Envision Kit

    Hello, I'm working on communicating with a Pmod CAN controller connected to the CN5 (Pmod) port of the RX72N Envision Kit. I'm currently using the SCI/SCIF Clock Synchronous Mode to send and receive messages to the Pmod CAN controller. However, I’m encountering issues with reading ...

    Oct 29, 2024
  2. RX72N - ethernet functionality testing on RX72N envision kit

    ... MCUs (r_t4_rx)  FIT Driver having 2.10 version. And I am taking reference from here https://github.com/renesas/rx72n-envision-kit/wiki/1-Ether-TCP-IP_  to test the ethernet functionality on RX72N Envision Kit    Pls give me the suggestion what ...

    May 25, 2023
  3. Sample code for sound player/ recorder on RX72N Envision Kit

    Hi everybody. I'm working on a project for a sound player and recorder on RX72N envision kit. Is there anybody to share a sample project?  Regards, Mehdi

    Dec 13, 2025
View All Results from Support Communities (22)

Knowledge Base

  1. LVGL: Using 32-bit Color Formats with GLCDC

    ... various evaluation kits that work out-of-the-box. These examples are available on GitHub and demonstrate working configurations for display, timing, color format, etc.RX72N Envision KitEK-RA8D1 EK-RA6M3G EK-RA8D2 EK-RA8P1 *Note that FSP LVGL port requires the GLCDC HAL Layer. If your MCU does ...

    Jan 6, 2026
  2. What are the requirements for the development environment in which emWin can be used? If sample code is provided, please tell me where it is available.

    ... you can download the QE for Display [RX/RA] plugin from the preceding URL, you can also install it from the e2 studio. [Board]• RX72N Envision Kithttps://www.renesas.com/design-resources/boards-kits/rx72n-envision-kit• Renesas Starter Kit+ for RX72Nhttps:// ...

    Jan 22, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?