Overview
Description
The HS0005KCU01H is the E10A-USB emulator for the H-UDI Interface and an on-chip debugging emulator which utilizes H-UDI interface of the target device. The product does not support AUD trace functionality and is available at a lower price than the HS0005KCU02H which supports AUD. [Learn More]
Important: See here about details of Target Devices
Release Information
The Emulator Software for the E10A-USB Emulator
- Latest Ver.: V.3.06 Release 00
- Released: Jun 16, 2013
- Details of upgrade (See Tool News)
- Operating Environment
Target Devices
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Description |
|---|---|---|---|---|
| HS0005KCU01H | Active | In Stock | 1ku | $1164.71 | E10A-USB for H-UDI Interface |
Additional Details
Specifications (Common in HS0005KCU01H/HS0005KCU02H)
| Item | Description |
|---|---|
| Break function |
|
| Trace function |
|
| Memory access |
|
| Performance: (differ by products) |
|
| User Interface |
|
| Target host PC (OS) | Operating Environments of Products |
| E10A-USB dimensions | 97mm (L) × 65mm (W) × 22mm (H) |
| Overseas standard |
|
Components
- E10A USB main unit - HS0005KCU01H
- 14-way cable for H-UDI connection *Available for purchase in single unit.
For the purchase in single unit, refer to E10A-USB Optional Products.
- USB cable(1.5m)
- Installation CD incorporating:
- High-performance Embedded Workshop integrated development environment with the E10A-USB debugger component
- All device addition options
Note that the compiler software is not included. Refer to the Software Component List (HS0005KCU01H/HS0005KCU02H) for more details.
Optional Products
Design support
E10A-USB HS0005KCU01H for H-UDI Interface Information for Users
Target Devices (Common in HS0005KCU01H/HS0005KCU02H)
For the details, see Target Device for E10A-USB(HS0005KCU01H/HS0005KCU02H) (PDF | English, 日本語)
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.