Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7786 Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerUSBDMAEthernetRTCLVD or PVDTemp. Range (°C)
R5S76700B200BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU320032KB256#3.1 - 3.5200MHz9416-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesYesNoNo-20 to +70
R5S76700D133BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU320032KB256#3.1 - 3.5133MHz9416-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesYesNoNo-40 to +85
R5S76710B200BGObsoleteN/AIn StockRoHS:EN
RoHS:JA
FBGASH2A-FPU320032KB256#3.1 - 3.5200MHz9416-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesYesNoNo-20 to +70
R5S76710D133BGObsoleteN/AIn StockRoHS:EN
RoHS:JA
FBGASH2A-FPU320032KB256#3.1 - 3.5133MHz9416-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesYesNoNo-40 to +85
R5S76720B200BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU320032KB256#3.1 - 3.5200MHz9416-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesYesNoNo-20 to +70
R5S76720D133BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU320032KB256#3.1 - 3.5133MHz9416-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesYesNoNo-40 to +85
R5S76730B200BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU320032KB256#3.1 - 3.5200MHz9416-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesYesNoNo-20 to +70
R5S76730D133BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU320032KB256#3.1 - 3.5133MHz9416-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesYesNoNo-40 to +85

Support Communities

  1. Linux BSP for SH7264

    I have a SH7264 starter kit, and was wondering if the Linux BSP is available to download somewhere.Also, does anyone have experiences (positive or negative) with Linux on the SH7264?

    Nov 11, 2010

Knowledge Base

  1. How to properly use SH7618, SH7619, or SH7670 groups in HIF boot mode?

    When starting up in the HIF boot mode, make sure you complete the HIF boot process within 30 seconds after the “user register set” message appears in the [Connecting] dialog box. Also, when executing [CPU Reset] or [Execute after reset] while the HIFMD pin is “high,” make sure you complete ...

    Jun 10, 2011
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?