Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8SX/1668R, H8SX/1668M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACLVD or PVDDMAEthernetUSBTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F61663MD50BGVNRNDN/AOut of StockContactLFBGA1ku | $18.55H8SX3240KB384KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61663MD50FPVLast Time BuyN/AOut of StockContactLFQFPH8SX3240KB384KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85
R5F61663MN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB384KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75
R5F61663MN50FPVLast Time BuyN/AOut of StockContactLFQFPH8SX3240KB384KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75
R5F61664MD50BGVNRNDN/AOut of StockContactLFBGA1ku | $19.22H8SX3240KB512KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61664MD50FPVLast Time BuyN/AOut of StockContactLFQFPH8SX3240KB512KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85
R5F61664MN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB512KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75
R5F61664MN50FPVLast Time BuyN/AOut of StockContactLFQFP1ku | $16.56H8SX3240KB512KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75JAPANJAPAN, SINGAPORE
R5F61668MD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3256KB1024KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85
R5F61668MD50FPVNRNDN/A2029 JanOut of StockContactLFQFP1ku | $20.97H8SX3256KB1024KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61668MN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3256KB1024KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75
R5F61668MN50FPVLast Time BuyN/AOut of StockContactLFQFPH8SX3256KB1024KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75

Knowledge Base

  1. (H8SX) Is it possible to set φ output pin as I/O port output pin?

    No. φ output pin cannot be set as I/O port output pin. (There is no alternative settings.)

    Dec 25, 2008
  2. Can H8SX operate with Vcc = 3.0 V?

    LVD enable of the Low Voltage Detection Control Register (LVDCR) of the LVD circuit is invalid at its initial value (LVDE = 0) so H8SX can operate at Vcc = 3.0 V. However, if the LVD circuit is enabled while Vcc = 3.0 V, Vdet is min value 3.0 V ...

    Apr 7, 2011
  3. Is there any evaluation data with the resonator available?

    No. Since resonator matching is evaluated based on your board and the resonator manufacturer you will use, we do not provide any specific evaluation data. If you require evaluation data, please confer with your resonator manufacturer.

    Mar 11, 2008
View All Results from Knowledge Base (22)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?