Skip to main content

Overview

Description

The H8S/2114R Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
HI1000/4 Real-time OS for H8SX, H8S Family
μITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
ITRON OS Renesas
C/C++ Compiler Package for H8SX, H8S, H8 Family
C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
Compiler/Assembler Renesas
MISRA C Rule Checker SQMlint
MISRA C Rule Checker (option)
Compiler/Assembler Renesas
E10A-USB HS0005KCU01H for H-UDI Interface
E10A-USB emulator not supporting AUD trace function.
Emulator Renesas
E10A-USB HS0005KCU02H for AUD Trace Function
E10A-USB emulator supporting AUD trace function.
Emulator Renesas
High-performance Embedded Workshop
Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
IDE and Coding Tool Renesas
Flash Development Toolkit (Programming GUI)
Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
Programmer (Unit/SW) Renesas
Simulator Debugger for H8SX, H8S, and H8 Families
Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
8 items

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

FAQs

  1. (H8S/2668) How does the H8 instruction prefetch provide a performance increase?

    By pre-fetching the first word of the next instruction during the execution stage of the current instruction, bus idle times can be kept to a minimum, thus increasing performance.

    Mar 23, 2009
  2. Is the memory configuration of the H8S family big-endian or little-endian?

    The memory configuration of the H8S family is big-endian.

    Jan 18, 2008
  3. Can you name 3 features of H8S that improved power consumption over 300H

    "Event driven logic. Local Clock Pulse Generators at the peripherals so that only one clock phase is distributed around the device. The two phase clock is generated at the peripheral. Split BUS. For the majority of the time the CPU uses a lowcapacitance bus to access ROM and RAM ...

    Mar 23, 2009
View All Results from FAQs (54)