Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7727 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user system. & The SH7727 is built in with a variety of peripheral functions such as cache memory, memory management unit (MMU), interrupt controller, timers, three serial communication interfaces (SCI, SCIF, SIOF), real-time clock (RTC), user break controller (UBC), bus state controller (BSC) and AFE interface. The SH7727 can be used in a variety of applications that demand a high-speed microcomputer with low power consumption.

Applications

  • Home
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDACUSBDMAEthernetRTCLVD or PVDTemp. Range (°C)Moisture Sensitivity Level (MSL)
HD6417727BP100CVObsoleteN/AOut of StockContactLFBGASH3-DSP320016KB240#2.6 - 3.6100MHz10416-bit x 1-ch, 32-bit x 3-ch10-bit x 6-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer SupportYesNoYesNo-20 to +75
HD6417727BP160CVObsoleteN/AIn StockContactLFBGASH3-DSP3216KB240#160MHz16-bit x 1-ch, 32-bit x 3-ch10-bit x 6-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer SupportNoNoYesNo-20 to +75
HD6417727F100CVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HFQFPSH3-DSP320016KB240#2.6 - 3.6100MHz10416-bit x 1-ch, 32-bit x 3-ch10-bit x 6-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer SupportYesNoYesNo-20 to +75
HD6417727F160CVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HFQFPSH3-DSP320016KB240#2.6 - 3.6160MHz10416-bit x 1-ch, 32-bit x 3-ch10-bit x 6-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer SupportYesNoYesNo-20 to +753
HD6417727X100CVObsoleteN/AOut of StockContactHFQFPSH3-DSP320016KB240#2.6 - 3.6100MHz10416-bit x 1-ch, 32-bit x 3-ch10-bit x 6-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer SupportYesNoYesNo-20 to +75
HD6417727X160CVObsoleteN/AOut of StockContactHFQFPSH3-DSP320016KB240#2.6 - 3.6160MHz10416-bit x 1-ch, 32-bit x 3-ch10-bit x 6-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer SupportYesNoYesNo-20 to +753

Support Communities

  1. SH7727 B mask date code problem

    Hello,8 years ago I have design a product based on the SH7727 processor. At that time we met some problems with the B mask version of the SH7727, problems that have been solved by using C mask. The problems were strange, i.e. Windows CE suddenly crashed after some ...

    Oct 28, 2011
  2. MS7727CP02Y board with E10A-USB - debugging problem

    Hi all,I've a MS7727CP02Y board (SH7727 processor) with T_Engine installed. I use an E10A-USB OCD to connect to the host computer.Right now I want to able to debug a simple applications (not T-Engine related) using Renesas HEW IDE.HEW is able to connect w ...

    Aug 19, 2010
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?