Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7047 Group is supported only for customers who have already adopted these products.

Applications

  • Chassis & Safety
Part NumberStatusSamplesStockRoHSPackagePLP terminatedCPUBit SizeProgram Memory (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)
HD64F7047F50VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFP2024 Jan (terminated)SH-232256KB12KB100#4.5 - 5.550MHz16916-bit x 7-ch10-bit x 16-chYesNoNoNo-20 to +75
HD64F7047FJ40VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPSH-232256KB12KB100#4.5 - 5.540MHz16916-bit x 7-ch10-bit x 16-chYesNoNoNo-40 to +85
HD64F7047FW40VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFP2024 Jan (terminated)SH-232256KB12KB100#4.5 - 5.540MHz16916-bit x 7-ch10-bit x 16-chYesNoNoNo-40 to +85

Support Communities

  1. Assembler/compiler error L2321 (E) Section "S" overlaps section "R" , SH7047

    Hi,   I am developing an assembly code on a Renesas Micro SH2, SH7047 in Mode 3: On-chip ROM: H'00000000 to H'0003FFFF On-chip peripheral I/O registers: H'FFFF8000 to H'FFFFBFFF On-chip RAM: H'FFFFFFFF to H'FFFFD000 I have developed three files in ...

    Dec 4, 2015
  2. Problem in the E8a Emulator connection to SH7047 (User program mode)

    Hi All, I'm trying connect to SH7047 micro controller using the Flash Development Toolkit(V.4.05 Release 01) connected with the E8a emulator (User program mode). i can connect SH7047 with E8a+Flash Development Toolkit (V.4.05 Release 01) in Boot Mode, in User program mode i ...

    Mar 16, 2015
  3. Assembler/compiler error L2321 (E) Section "S" overlaps section "R" , SH7047

    Hi,   I am developing an assembly code on a Renesas Micro SH2, SH7047 in Mode 3: On-chip ROM: H'00000000 to H'0003FFFF On-chip peripheral I/O registers: H'FFFF8000 to H'FFFFBFFF On-chip RAM: H'FFFFFFFF to H'FFFFD000 I have developed three files in ...

    Dec 4, 2015
View All Results from Support Communities (7)

Knowledge Base

  1. SH Family: What is the difference between the DTC and DMAC?

    The DMAC(Direct Memory Access Controller) has registers dedicated to each channel to designate a transfer address, mode and so on. Contrary to this, the DTC(Data Transfer Controller) stores data such as a transfer address, mode in the memory, and once transfer is requested, it reads these data and ...

    Mar 24, 2009
  2. Why there's error dialog when I download program to internal Flash ROM?

    This error occurs when a write (or erase) event to the internal Flash ROM fails. The cause of the error is most likely one of the following. The "system clock" or "clock" value input when the E10A-USB emulator was started was incorrect.SH7047F, SH7144F or SH7145F: input the "system ...

    Jul 17, 2008
  3. Error message-Flash memory write error Change device

    ... operating frequency of the CPU. For example, in case of inputting 10MHz to a clock , and operating CPU at a speed about quadruple, "system clock" becomes 40MHz. Moreover, when using SH7047F, FWP terminal must be set to low at the time of program download from the E10A emulator to FlashROM.

    Sep 27, 2017
View All Results from Knowledge Base (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?