Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH708x provide large-capacity, high-speed on-chip flash memory capable of constant single cycle access at 80Mhz.

Applications

  • Home Appliance
  • Connectivity
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
DF70865AD80FPVNRNDN/A2029 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $30.68SH-232512KB032KB176#3 - 5.580MHz13416-bit x 11-ch10-bit x 16-chYesNoNoNo-40 to +85JAPANJAPAN, SINGAPORE
DF70865AD80FPV#ZBNRNDN/AIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $25.12SH-232512KB032KB176#3 - 5.580MHz13416-bit x 11-ch10-bit x 16-chYesNoNoNo-40 to +85°CJAPANJAPAN, SINGAPORE
DF70865AN80FPVNRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $30.27SH-232512KB032KB176#3 - 5.580MHz13416-bit x 11-ch10-bit x 16-chYesNoNoNo-20 to +85JAPANJAPAN, SINGAPORE

Support Communities

  1. sh7086-machine.h

    sh7086-machine.h

    Jan 16, 2009
  2. HEW Renesas SH7086 build by command line

    Hi, I'm trying to generate makefile using HEW. In the menu Build I choose Generate Makefile then in the pop-up menu I choose to generate makefile for Hmake. When I run the command hmake My_file.mak, I receive the following messages: "c:\progetti\hew\tools\kpitcummins\gnush ...

    Mar 11, 2025
  3. sh7086-RSK-microcontrller

    sh7086-RSK-microcontrller

    Dec 23, 2008
View All Results from Support Communities (9)

Knowledge Base

  1. Is it possible to connect H-UDI with on-chip debugging emulator?

    ... of documents to download. “Super HTM Family E10A-USB Emulator Additional Document for User’s Manual, Supplementary Information on using the SH7083, SH7084, SH7085 and SH7086” “Super HTM Family E10A-USB Emulator Additional Document for User’s Manual, Supplementary Information for using SH7146,and SH7149” “Super HTM Family E10A-USB ...

    Jun 28, 2011
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?