Skip to main content

Overview

Description

The H8SX/1648A, H8SX/1648L Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Comparison

Applications

Documentation

Design & Development

Software & Tools

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

FAQs

  1. (H8SX) Is it possible to set φ output pin as I/O port output pin?

    No. φ output pin cannot be set as I/O port output pin. (There is no alternative settings.)

    Dec 25, 2008
  2. Can H8SX operate with Vcc = 3.0 V?

    LVD enable of the Low Voltage Detection Control Register (LVDCR) of the LVD circuit is invalid at its initial value (LVDE = 0) so H8SX can operate at Vcc = 3.0 V. However, if the LVD circuit is enabled while Vcc = 3.0 V, Vdet is min value 3.0 V ...

    Apr 7, 2011
  3. What is the difference between H8SX/1600 and H8SX/1500?

    H8SX/1600 Series provides a maximum operating frequency of 50 MHz*1 and external expansion function. H8SX/1500 Series provides a maximum operating frequency of 48 MHz*2 and single chip*3 MCU. *1:H8SX1650 and 1657F provide a maximum operating frequnecy of 35 MHz. *2:H8SX1527F provides ...

    May 7, 2007
View All Results from FAQs (36)