Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7785 uses an SH-4A CPU core with a maximum operating frequency of 600MHz. The four-way set-associative cache memory is divided into two 32-Kbyte areas, one for instructions and one for data. & The SH7785 incorporates an on-chip display unit (DU) which enables one-chip control of the LCD panel. In addition, the SH7785 has an on-chip 32-bit PCI bus controller (PCIC) which allows connections with LSI devices incorporating PCI interfaces. Connection to high-efficiency ASICs via a 64-bit width local bus rather than a PCI bus is also supported. & Finally, the SH7785 incorporates a wide range of peripheral functions such as DU, PCIC, DMAC, SCIF, FLCTL, TMU, SSI, HAC, MMCIF, etc.

Applications

  • Car Information System
  • Home
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerDMAEthernetRTCLVD or PVDHuman Machine InterfaceTemp. Range (°C)Moisture Sensitivity Level (MSL)
R8A77850AADBGNRNDN/AOut of StockContactHFBGASH-4A32436#600MHz032-bit x 6-chNoNoNoNo-40 to +85°C
R8A77850AANBGNRNDN/AOut of StockContactHFBGASH-4A32436#600MHz032-bit x 6-chNoNoNoNo-40 to +85°C
R8A77850ADBGNRNDN/AOut of StockContactHFBGASH-4A32436#600MHz032-bit x 6-chNoNoNoNo-40 to +85°C
R8A77850ANBGNRNDN/AOut of StockContactHFBGASH-4A32436#600MHz032-bit x 6-chNoNoNoNo
R8A77850BADBGNV#G0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HFBGASH-4A3200152KB436#3 - 3.6600MHz11132-bit x 6-chYesNoNoNoDisplay Function-40 to +853
R8A77850BADBGNV#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HFBGASH-4A3200152KB436#3 - 3.6600MHz11132-bit x 6-chYesNoNoNoDisplay Function-40 to +853
R8A77850BANBGNV#G0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HFBGASH-4A3200152KB436#3 - 3.6600MHz11132-bit x 6-chYesNoNoNoDisplay Function-20 to +85
R8A77850BANBGNV#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HFBGASH-4A3200152KB436#3 - 3.6600MHz11132-bit x 6-chYesNoNoNoDisplay Function-20 to +853

Support Communities

  1. Single Board Computer with Renesas

    Hi,I am looking for Development Board for the "Single Board Computer with Renesas Microcomputer".I found one at the following link but it is 400Mhz. Is there any Single Board Computer available with any Renesas with Cortex A8 or higher?http://www.emtrion.com/hico7780_sbc ...

    Apr 21, 2011
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?