Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2368 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackagePLP terminatedCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Moisture Sensitivity Level (MSL)
D12363VF33VObsoleteN/AIn StockRoHS:EN
RoHS:JA
FQFPH8S/20001616KB128#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
D12363VF33WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/200016128#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
D12363VTE33VObsoleteN/AIn StockRoHS:EN
RoHS:JA
TFQFPH8S/20001616KB120#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +75
D12363VTE33WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016120#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2360VTE34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001616KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +853
DF2360VTE34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001616KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2360VTE34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001616KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2361VTE34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001624KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2361VTE34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001624KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2361VTE34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001624KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2362VTE34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001632KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +853
DF2362VTE34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001632KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2362VTE34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001632KB256KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2364VTE34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001632KB384KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2364VTE34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001632KB384KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2364VTE34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001632KB384KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2367VF33VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFP2024 Jan (terminated)H8S/20001624KB384KB128#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2367VF33WVObsoleteN/AIn StockRoHS:EN
RoHS:JA
FQFP2024 Jan (terminated)H8S/20001624KB384KB128#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +853
DF2367VTE33VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001624KB384KB120#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2367VTE33WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001624KB384KB120#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +853
DF2368VTE34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001632KB512KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +853
DF2368VTE34FVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001632KB512KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2368VTE34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001632KB512KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2368VTE34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001632KB512KB120#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +853

Knowledge Base

  1. H8S Family: Why is it an advantage to have individual vectors for each peripheral ?

    "Speed of operation. The CPU does not have to consume time by interrogating a status register to determine which interrupt has been generated."

    Mar 23, 2009
  2. Why is there a delay between vector read and transfer information read?

    Address calculation

    Mar 23, 2009
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?