Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Renesas H8 C/C++ Compiler is an optimizing ANSI C and ANSI C++ compiler for H8, H8S, H8SX family microcontrollers. The package includes a compiler, assembler, linker. A variety of optimization features allow you to generate highly optimized PROMable code. In particular, code can be optimized for size or speed to match the requirements of the particular application being developed. The compiler toolchain is supplied as part of the High-performance Embedded Workshop IDE.

HEW, a powerful yet easy to use tool suite, features an industry standard user interface and is designed using a modular approach seamlessly incorporating device family-specific C/C++ compilers and the debugger elements for various debugging platforms including emulators and evaluation boards.

Features

  • High-performance Embedded Workshop [Learn More]
  • Tool chain
  • C/C++ Compiler
    • Exception handling and Template functions are supported according to ANSI/ISO standards.
    • Optimizing function
    • Embedded function
  • Assembler
    • Pre-processor function
  • Optimizing Linkage Editor
    • Optimizing function
    • Output file
  • Standard Library Generator
  • Format Converter
  • Simulator [Learn More]
  • Call Walker
  • Map Viewer
  • Learn More

Release Information

Latest Ver.: V.7.00 Release00

Released: Sep 1, 2009

Details of upgrade (See Tool News)

Operating Environment

Standard life cycle of Compilers (PDF | English, 日本語)

Notes

  • V.6.02 Release 02 is the latest version in Ver.6.
  • When you run MISRA C Rule Checker SQMlint in combination with the C/C++ Compiler Package for H8SX, H8S, H8 Family V.7.00 or later, use SQMlint V.1.03 Release 00A or later.

Target Devices

Type Title Date
Upgrade - IDE
Log in to Download ZIP 14.57 MB 日本語
Upgrade - IDE
Log in to Download ZIP 66.81 MB 日本語
Upgrade - IDE
Log in to Download ZIP 2.09 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 12.51 MB 日本語
Upgrade - Compiler
Log in to Download ZIP 104.61 MB 日本語
Software & Tools - Evaluation Software
Log in to Download EXE 97.60 MB 日本語
Software & Tools - Other
Log in to Download ZIP 369 KB 日本語
Upgrade - Debugger
Log in to Download EXE 9.81 MB
Upgrade - Compiler
Log in to Download EXE 86.06 MB
Software & Tools - Other
Log in to Download ZIP 19 KB
Upgrade - Compiler
Log in to Download EXE 15.87 MB 日本語
Upgrade - Compiler
Log in to Download EXE 4.81 MB 日本語
Upgrade - Compiler
Log in to Download EXE 19.28 MB 日本語
Upgrade - Compiler
Log in to Download EXE 18.82 MB
Upgrade - Compiler
Log in to Download EXE 45.36 MB 日本語
Upgrade - Compiler
Log in to Download EXE 45.43 MB 日本語
16 items
Type Title Date
Tool News - Note PDF 178 KB 日本語
Guide PDF 413 KB 日本語
Application Note PDF 243 KB 日本語
AI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
Release Note PDF 307 KB 日本語
Tool News - Note PDF 319 KB 日本語
Manual - Development Tools PDF 4.16 MB 日本語
Manual - Development Tools PDF 1.85 MB 日本語
Release Note PDF 136 KB 日本語
Tool News - Release PDF 473 KB 日本語
Manual - Development Tools PDF 141 KB 日本語
Guide PDF 890 KB 日本語
Tool News - Release PDF 198 KB 日本語
Application Note PDF 339 KB 日本語
AI-generated Summary: Call Walker is a stack information analysis tool included in the Renesas Compiler Package for various microcontroller families. It reads stack information files (*.sni) generated by the linkage editor or profile information files (*.pro) from the simulator debugger. Users can edit stack sizes, save modified data in call information files (*.cal), and merge multiple files. Procedures to create stack information files differ by microcontroller family, with specific instructions for SuperH, H8, RX, M16C, and R8C families. The tool supports static stack size display and editing for assembly programs.
Tool News - Note PDF 205 KB 日本語
Tool News - Release PDF 202 KB 日本語
Manual - Development Tools PDF 4.76 MB 日本語
Manual - Development Tools PDF 113 KB 日本語
Tool News - Release PDF 195 KB 日本語
Guide PDF 1.01 MB 日本語
Manual - Development Tools PDF 1.89 MB 日本語
Manual - Development Tools PDF 2.67 MB 日本語
Tool News - Note PDF 197 KB 日本語
Tool News - Note PDF 201 KB 日本語
Tool News - Note PDF 199 KB 日本語
Tool News - Release PDF 196 KB 日本語
Tool News - Release PDF 200 KB 日本語
Tool News - Note PDF 280 KB 日本語
Tool News - Release PDF 203 KB 日本語
Tool News - Note PDF 217 KB 日本語
Tool News - Release PDF 197 KB 日本語
Manual - Development Tools PDF 1.21 MB 日本語
Tool News - Release PDF 200 KB 日本語
Tool News - Note PDF 222 KB 日本語
Tool News - Notification PDF 192 KB 日本語
Tool News - Note PDF 234 KB 日本語
Tool News - Release PDF 197 KB 日本語
Tool News - Note PDF 198 KB 日本語
Tool News - Release PDF 208 KB 日本語
Tool News - Note PDF 283 KB 日本語
Tool News - Note PDF 200 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Note PDF 197 KB 日本語
Application Note PDF 5.27 MB
AI-generated Summary: Ensure safety in circuit designs by incorporating auxiliary circuits, using nonflammable materials, and preventing malfunctions. Materials serve as references for selecting suitable products but do not grant intellectual property rights. Information may change without notice; verify with authorized sources before purchase. Semiconductors are not intended for life-critical systems without prior approval. Export controls apply. The document explains how to develop applications for various microcomputer families using C/C++ compilers, covering installation, debugging, optimization, and programming techniques.
Tool News - Release PDF 204 KB 日本語
Tool News - Note PDF 196 KB 日本語
Tool News - Note PDF 213 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Notification PDF 194 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Note PDF 199 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Note PDF 196 KB 日本語
Tool News - Note PDF 196 KB 日本語
Tool News - Release PDF 224 KB 日本語
Tool News - Release PDF 200 KB 日本語
Manual - Development Tools PDF 120 KB 日本語
59 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code ZIP 74 KB 日本語
Sample Code
Log in to Download ZIP 964 KB 日本語
2 items

Functions

[C/C++ Compiler]

  • Generation of Object code for all CPUs in the H8, H8S, H8SX family
  • Fully compatible with the ANSI/ISO:9899/1990 standard for C
    • Support for C99-language specifications(except for variable-length arrays)
    • Support for C99 libraries
      Note C99 supports H8SX and H8S families. Note, however, that programs for the H8 family cannot be compiled in the C99 language
  • Supports extended language function for H8, H8S, H8SX family
    • Intrinsic functions
    • Section address operators
    • #pragma directives
  • Support for information level message
  • Mixed source and assembler listing files
  • Supports ELF/DWARF format
  • Embedded C++ language spec-compliant class libraries
  • Expanded number of switch statement to 2048

[Assembler]

  • Supports instructions to all CPUs in the H8, H8S, H8SX family
  • Supports assembly file inclusion
  • Supports conditional assembly
  • Supports macro in assembly
  • Supports structured assembly
  • Supports ELF/DWARF formats
  • Allows .BEQU symbol to be externally defined and referenced by using .BIMPORT and .BEXPORT

[Optimizing linkage editor]

  • Supports object file input in H8SX family
  • Compact debug information function
  • Inter-module optimization function
  • Allows multiple load module selection
  • Supports ELF/DWARF format
    • Relocatable ELF format
    • Absolute ELF format
    • S type format
    • HEX format
    • Binary format
  • Allows library files to be created and edited
  • Analysis with an output list file (outputs referenced count of symbols)
  • Checks for section address duplication

[Standard library configuration tool]

  • Allows standard library to be customized by generating the standard library in project units
  • Supports reentrant libraries
  • Variable size for malloc allocation (to save RAM capacity)
  • Variable number of open file (to save RAM capacity)

[Format converter]

  • Conversion from old format to ELF format
  • Conversion from ELF format to old format

[Stack analysis tool (CallWalker)]

  • Shows stack values in units of the C, C++ function
  • Shows stack value on module hierarchy basis
  • Edits the function allocation by drag and drop
Image
Stack analysis tool (CallWalker)

Components

For details, refer to the "C/C++ Compiler Package for H8SX, H8S, H8 Family Software Component List (PDF | English, 日本語)".

Target Devices, Object Format

Compile Package VersionSupported Devices (MCUs)Object FormatDevice File Updater (Note1)
V.7 Windows versionH8/300、H8/300L、H8/300H H8S/2000、H8S/2600 H8SX、AE-5 (Note2)ELF/DWARF2Available
V.6 Windows versionH8/300、H8/300L、H8/300H H8S/2000、H8S/2600 H8SX、AE-5 (Note2)ELF/DWARF2
V.6 UNIX version (Discontinued)H8/300、H8/300L、H8/300H H8S/2000、H8S/2600 H8SX、AE-5 (Note2)Unsupported
V.5 (Discontinued)H8/300、H8/300L、H8/300H H8S/2000、H8S/2600ELF/DWARF2
V.4 (Discontinued)ELF/DWARF2
V.3 (Discontinued)SYSROF

Notes

  1. Device File Updater is a utility tool which adds or updates automatically the High-performance Embedded Workshop's source files such as a start-up routine, I/O header file, etc.
  2. The AE-5 Series MCU is supported by V.6.01 Release 00 or later. A V.6.00 user can upgrade to the latest V.6.01 free of charge.

Support Communities

  1. H8, H8S, and H8SX family V.7.00 Release 00 toolchain (evaluation demo toolchain)

    Hello RenesasRulz.com, today I'm playing with this toolchain :C/C++ compiler package for the H8, H8S, and H8SX family V.7.00 Release 00 (10-2-2015 23:06:47) I have a problem with every Project generated code with the following configuration set :H8S,H8/ ...

    Nov 14, 2015
  2. How to do 32bit writes in Renesas H8 compiler v7.0.0.0?

    I have just tried the new version of the Renesas H8/H8S/H8SX compiler v7.0.0.0.Previously I was using the Renesas H8/H8S/H8SX compiler v6.2.1.0.My C codebase does writes to 32bit addresses in the form:*(unsigned long*)0x12345678 ...

    Jul 12, 2010
  3. How to use __asm{} with C variables?

    ... think I know what I am doing, but even after following the manual I cannot get it to work with C variables.I am using "C/C++ compiler package for the H8, H8S, and H8SX family V.7.00 Release 00"I am referring to the manual "Eh8cum97.pdf ...

    Jun 13, 2012
View All Results from Support Communities (5)

Knowledge Base

  1. Can you tell me the status of simulator CPU series in compiler package?

    ... SH4A,SH4AL-DSP,SH-2AH8SX,H8S and H8 family C/C++ Compiler PackageVer.4 and previous: H8S/2600,H8S/2000,H8/300L,H8/300H,H8/300 Ver.5*: H8S/2600,H8S/2000,H8/300L,H8/300H,H8/ ...

    Sep 10, 2007
  2. Why did I fail even I execute debugging C source program at source level?

    ... a program to be debugged is being specified by both a compiler and an optimization linkage editor. Machine code is being used as an output format of the compiler. ELF/DWARF format is being specified as an output format of the optimization linkage editor. A module and ith debug ...

    Sep 10, 2007
  3. [HEW V.4, V.3] Are there methods for accomplishing the standard I/O?

    When using the C/C++ compiler package for SuperH family or C/C++ compiler package for H8SX,H8S,H8 family.To accomplish the standard I/O, click to select the [Use I/O library] check box when creating a new project with the High-performance Embedded ...

    Jul 27, 2010
View All Results from Knowledge Base (20)