Skip to main content

Overview

Description

The H8/3006, H8/3007 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download EXE 1.30 MB 日本語
Software & Tools - Other Log in to Download EXE 7.57 MB 日本語
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 5.64 MB 日本語 IDE: HEW
Sample Code Log in to Download ZIP 17 KB 日本語
Sample Code Log in to Download ZIP 9 KB 日本語 IDE: HEW
Sample Code Log in to Download ZIP 14 KB 日本語
4 items

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

FAQs

  1. How to fix 1 bit misalignment using synchronous mode and clock SCI?

    The serial interface of the H8 family and the H8S family is divided into a transmit part and a receive part structurally to be used for both asynchronous and functions. The transmit part and the receive part can be operated individually. When in synchronous transmit/receive data, each part ...

    Mar 31, 2009
  2. How to properly set up A/D converter?

    Depending on the operating frequency and the setting value that you are using, it can be possible to setup the conversion time, which is lower than the minimum conversion time of electrical characteristics, but in that case, accurate conversion result will not be guaranteed. All the A/D converters ...

    Mar 31, 2009
  3. Why does an error occurs in asynchronous mode when starting RxD pin?

    For the serial interface in the H8 and H8S family, when a receive pin (a RxD pin) is low, start the receive operation to receive a break signal at the time the low pin was detected. Next, a framing error occurs when the serial interface could not detect the STOP ...

    Mar 31, 2009
View All Results from FAQs (5)