Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2138 Group is supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.

Applications

  • Chassis & Safety
  • Home Appliance
  • Connectivity
Part NumberStatusSamplesStockRoHSPackagePLP terminatedCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Moisture Sensitivity Level (MSL)
DF2138AFA20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP2024 Jan (terminated)H8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +853
DF2138AFA20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP2024 Jan (terminated)H8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2138ATF20VObsoleteN/AIn StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2138AVFA10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP2024 Jan (terminated)H8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2138AVTF10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2138RFA20JVObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPH8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2138RFA20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2138RVFA10ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/20001680#10MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?