Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/20215, 20203 Group is supported only for customers who have already adopted these products. The RX130, RX230, RL78/G14, RL78/I1C Groups are recommended.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R4F20214DFD#U0NRNDN/AIn StockContactLQFP1ku | $7.54H8S/20001612KB192KB8KB80#20MHz8-bit x 2-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R4F20214NFD#U0Last Time BuyN/AOut of StockContactLQFPH8S/20001612KB192KB8KB80#20MHz8-bit x 2-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-20 to +85
R4F20215DFD#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPH8S/20001612KB192KB8KB80#20MHz8-bit x 2-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20215NFD#U0NRNDN/AIn StockContactLQFP1ku | $7.6H8S/20001612KB256KB8KB80#20MHz8-bit x 2-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN

Support Communities

  1. Data Flash Erasing in EW1 Mode on H8S / 20215

    Hello, please helpI'm trying to use the Data Flash in EW1 reprogramming mode... (byte mode commands...) I always used to erase and reprogram the Program flash successfully,  now I'm tryng use the same procedure..   with the difference that the address to send the software command to is 0xF00000L ...

    Oct 20, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?