Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/38024R Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L13, RL78/L1C, RX113 Group.

Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Operating Freq (Max) (MHz)Lead Count (#)TimerADCEthernetLVD or PVDDMATemp. Range (°C)
HD64F38024RDVObsoleteN/AOut of StockQFPH8/300L81KB32KB5MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-40 to +85
HD64F38024RHVObsoleteN/AOut of StockQFPH8/300L81KB32KB5MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-20 to +75
HD64F38024RLPIVObsoleteN/AOut of StockTFLGAH8/300L85MHz85#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-40 to +85
HD64F38024RLPVObsoleteN/AOut of StockTFLGAH8/300L81KB32KB5MHz85#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-20 to +75
HD64F38024RWIVObsoleteN/AIn StockTFQFPH8/300L81KB32KB5MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-40 to +85
HD64F38024RWVObsoleteN/AIn StockTFQFPH8/300L81KB32KB5MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-20 to +75

Knowledge Base

  1. What is the maximum speed of the serial ports of H8/300L ?

    Most of the serial ports available on the H8/300L family can operate in either synchronous or asynchronous ( UART ) mode. In sync mode the maximum data rate is 2 Mbps with a 16 MHz crystal and in async mode the maximum data rate is 250 kbaud at 16 MHz.

    Mar 18, 2009
  2. What should I do if an LCD display driven by an H8/300L faints?

    There are two main reasons; if the LCD display drive voltage is low or the divided-voltage is variable, then it is not possible to drive the display correctly. If the selected frame frequency is very fast, the LCD display may not be driven correctly due to a lack of ...

    Mar 25, 2009
  3. (H8/300H Super Low Power) Can the empty areas of the I/O registers be used as ROM?

    The empty areas of the I/O registers cannot be used.

    Mar 25, 2009
View All Results from Knowledge Base (27)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?