Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/3039 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Part NumberStatusSamplesStockPackageCPUBit SizeOperating Freq (Max) (MHz)Lead Count (#)TimerADCCAN (ch)EthernetLVD or PVDDMATemp. Range (°C)
HD6433037XXXFNRNDN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433037XXXFINRNDN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433037XXXTENRNDN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433037XXXTEINRNDN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C