Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/36057 Group is supported only for customers who have already adopted these products. The RX231 Group is recommended for new designs.

Applications

  • Body
  • Chassis & Safety
  • Human Machine Interface
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Operating Freq (Max) (MHz)Lead Count (#)TimerADCCAN (ch)EthernetLVD or PVDDMATemp. Range (°C)
DF36054FZJEVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +105
DF36054FZJVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +85
DF36054FZKVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +125
DF36054FZVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-20 to +75
DF36054FZWVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +85
DF36054GFZJEVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +105
DF36054GFZJVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +85
DF36054GFZKVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +125
DF36054GFZVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-20 to +75
DF36054GFZWVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +85
DF36054GHJEVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +105
DF36054GHJVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +85
DF36054GHKVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +125
DF36054GHVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-20 to +75
DF36054GHWVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +85
DF36054HJEVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +105
DF36054HJVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +85
DF36054HKVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +125
DF36054HVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-20 to +75
DF36054HWVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +85
DF36057FZJEVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +105
DF36057FZJVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +85
DF36057FZKVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +125
DF36057FZVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-20 to +75
DF36057FZWVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +85
DF36057GFZJEVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +105
DF36057GFZJVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +85
DF36057GFZKVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +125
DF36057GFZVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-20 to +75
DF36057GFZWVObsoleteN/AOut of StockLFQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +85
DF36057GHJEVObsoleteN/AOut of StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +105
DF36057GHJVObsoleteN/AOut of StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +85
DF36057GHKVObsoleteN/AOut of StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +125
DF36057GHVObsoleteN/AIn StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-20 to +75
DF36057GHWVObsoleteN/AOut of StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +85
DF36057HJEVObsoleteN/AOut of StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +105
DF36057HJVObsoleteN/AOut of StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +85
DF36057HKVObsoleteN/AOut of StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +125
DF36057HVObsoleteN/AIn StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-20 to +75
DF36057HWVObsoleteN/AOut of StockQFPH8/300H163KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +85
HD64336054GXXXFZKNRNDN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +125°C
HD64336054XXXFZKNRNDN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +125°C
HD64336057GXXXFZKNRNDN/AOut of StockLFQFPH8/300H162KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoYesNo-40 to +125°C
HD64336057XXXFZKNRNDN/AOut of StockLFQFPH8/300H162KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch1NoNoNo-40 to +125°C

Knowledge Base

  1. Can I use WDT on an H8/300H Tiny device as an interval timer?

    No, you can't.

    Mar 26, 2009
  2. (H8/300H Tiny) When should I set the stack pointer?

    The first instruction of your program should set the stack pointer.

    Mar 26, 2009
  3. What is the current consumption value of H8/300H Tiny series in each mode?

    Please refer to the current consumption data available on the characteristic information page in this site.

    Mar 25, 2009
View All Results from Knowledge Base (51)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?