Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/20203R, 20215R Group is supported only for customers who have already adopted these products. The RX130, RX230, RL78/G14, RL78/I1C are recommended.

Applications

  • Office Security
  • Home Appliance
  • Healthcare
  • Home Security
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R4F20202RDFD#V0NRNDN/AIn StockContactLQFP1ku | $6.19H8S/2000168KB96KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R4F20202RNFD#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPH8S/2000168KB96KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-20 to +85
R4F20203RDFD#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPH8S/2000168KB128KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20203RNFD#V0NRNDN/A2029 JanIn StockContactLQFP1ku | $6.38H8S/2000168KB128KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?