Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/36094 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Applications

  • Home Appliance
  • Motor Control
  • Power Supply
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Operating Freq (Max) (MHz)Lead Count (#)TimerADCEthernetLVD or PVDDMATemp. Range (°C)
DF36092FXVObsoleteN/AOut of StockLQFPH8/300H162KB16KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-20 to +75
DF36092FXWVObsoleteN/AOut of StockLQFPH8/300H162KB16KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-40 to +85
DF36092FYVObsoleteN/AOut of StockLFQFPH8/300H162KB16KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-20 to +75
DF36092FYWVObsoleteN/AOut of StockLFQFPH8/300H162KB16KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-40 to +85
DF36092FZVObsoleteN/AOut of StockLFQFPH8/300H162KB16KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-20 to +75
DF36092FZWVObsoleteN/AOut of StockLFQFPH8/300H162KB16KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-40 to +85
DF36092GFXVObsoleteN/AOut of StockLQFPH8/300H162KB16KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-20 to +75
DF36092GFXWVObsoleteN/AOut of StockFQFPH8/300H162KB16KB20MHz144#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-40 to +85
DF36092GFYVObsoleteN/AOut of StockLFQFPH8/300H162KB16KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-20 to +75
DF36092GFYWVObsoleteN/AOut of StockFQFPH8/300H162KB16KB20MHz144#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-40 to +85
DF36092GFZVObsoleteN/AOut of StockLFQFPH8/300H162KB16KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-20 to +75
DF36092GFZWVObsoleteN/AOut of StockLFQFPH8/300H162KB16KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-40 to +85
DF36092GHVObsoleteN/AOut of StockQFPH8/300H162KB16KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-20 to +75
DF36092GHWVObsoleteN/AOut of StockQFPH8/300H162KB16KB20MHz112#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-40 to +85
DF36092HVObsoleteN/AOut of StockQFPH8/300H162KB16KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-20 to +75
DF36092HWVObsoleteN/AOut of StockFQFPH8/300H162KB16KB20MHz144#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-40 to +85
DF36094FXVObsoleteN/AOut of StockLQFPH8/300H162KB32KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-20 to +75
DF36094FXWVObsoleteN/AOut of StockFQFPH8/300H162KB32KB20MHz144#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-40 to +85
DF36094FYVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-20 to +75
DF36094FYWVObsoleteN/AOut of StockFQFPH8/300H162KB32KB20MHz144#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-40 to +85
DF36094FZVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-20 to +75
DF36094FZWVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-40 to +85
DF36094GFXVObsoleteN/AOut of StockLQFPH8/300H162KB32KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-20 to +75
DF36094GFXWVObsoleteN/AOut of StockLQFPH8/300H162KB32KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-40 to +85
DF36094GFYVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-20 to +75
DF36094GFYWVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz48#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-40 to +85
DF36094GFZVObsoleteN/AOut of StockLFQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-20 to +75
DF36094GFZWVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz112#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-40 to +85
DF36094GHVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-20 to +75
DF36094GHWVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoYesNo-40 to +85
DF36094HVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-20 to +75
DF36094HWVObsoleteN/AOut of StockQFPH8/300H162KB32KB20MHz64#8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNoNoNo-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?