Overview
The QCIOT-SLG46826POCZ evaluation board enables quick prototyping of the GreenPAK™ SLG46826V programmable mixed-signal matrix. The QCIOT-SLG46826POCZ board is a part of the QuickConnect Platform.
The SLG46826V provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46826. Also, a dual power supply allows for the interfacing of two independent voltage domains. This highly versatile device features a wide variety of mixed-signal functions to be designed within a small, low-power single integrated circuit.
The board provides a Pmod™ connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The QCIOT-SLG46826POCZ board features Pmod connectors on both sides of the board to allow additional Pmod boards to connect in a daisy-chained solution with multiple devices on the same MCU Pmod connector.
Features
- Multi-time programmable (MTP) GreenPAK that supports I2C
- 3.3V/1.8V power-operated
- Compatible with the QuickConnect (QCIOT) system
Sample & Buy
SLG46826V Programmable Mixed-Signal Matrix Prototyping Board
| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |