Skip to main content
Renesas Electronics Corporation

Overview

The SLG4DVKLITEINTRO-KIT is an all-in-one development kit designed for engineers and developers starting new projects with GreenPAK™ programmable mixed-signal ICs. The kit includes the SLG4DVKLITE Lite Development Board with USB cable and ten DIP proto boards (SLG46120V-DIP, SLG46721V-DIP, SLG46620V-DIP, SLG46537V-DIP, SLG46826V-DIP, SLG47105V-DIP, SLG47004V-DIP, SLG47003V-DIP, SLG47011V-DIP, SLG46855V-DIP).

This kit is ideal for rapid evaluation, prototyping, and development with a wide range of GreenPAK devices, making it a perfect starting point for new mixed-signal designs.

Features

  • Includes the SLG4DVKLITE GreenPAK Lite Development Board with USB cable
  • Comes with 10 DIP Prototyping Boards
  • USB 2.0 powered and supports USB-I2C bridge functionality
  • Dual VDD support for flexible power options
  • Built-in current meter for both VDD and VDD2 sources
  • 18 individually configurable test points (TP) for signal monitoring and integration
  • Onboard LED state indication
  • Programmable software button
  • Configurable dual-pin header for user schematic integration and expansion
  • Four floating hooks for oscilloscope/probe connection

Products in the Design

Sample & Buy

Photo of the SLG4DVKLITEINTRO-KIT board.

SLG4DVKLITEINTRO-KIT

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $60.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK SLG46120 20-Pin DIP Prototyping Board

Provides a simple way to prototype mixed-signal designs using the SLG46120 GreenPAK device. Designed for fast breadboard-based experimentation.

GreenPAK SLG46537 (STQFN-20) 20-Pin DIP Prototyping Board

Supports breadboard prototyping with the SLG46537 GreenPAK device. Designed for early-stage validation of state-machine-based mixed-signal designs.

GreenPAK SLG46620 (STQFN-20) 20-Pin DIP Prototyping Board

Facilitates fast breadboard prototyping with the SLG46620 GreenPAK mixed-signal matrix. Designed for early functional validation.

GreenPAK SLG46721 20-Pin DIP Prototyping Board

Facilitates breadboard prototyping with the SLG46721 GreenPAK mixed-signal matrix. Designed for quick functional experimentation.

GreenPAK SLG46826 20-Pin DIP Prototyping Board

Support rapid breadboard prototyping of in-system programmable mixed-signal designs using the SLG46826 GreenPAK DIP board.

GreenPAK SLG46855 20-Pin DIP Prototyping Board

Enable quick breadboard evaluation of mixed-signal functions using the SLG46855 GreenPAK device in a standard DIP layout.

GreenPAK SLG47004 20-Pin DIP Prototyping Board

Prototype analog mixed-signal circuits quickly using the SLG47004 AnalogPAK device in a breadboard-friendly DIP format.

HVPAK SLG47105 20-Pin DIP Prototyping Board

Prototype high-voltage mixed-signal designs using the SLG47105 HVPAK device in a DIP form factor for breadboard testing.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

AnalogPAK SLG47003 20-Pin DIP Prototyping Board

Enable breadboard‑based analog prototyping using a DIP‑format board for the SLG47003 AnalogPAK device.

AnalogPAK SLG47011 20-Pin DIP Prototyping Board

Prototype ADC‑enabled mixed‑signal designs quickly using a DIP‑compatible AnalogPAK prototyping board.

Videos & Training