Overview
The SLG46826G-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46826G-SKT includes the SLG4SA20-65x64 socket adapter and 50 SLG46826G (TSSOP-20) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46826 programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions.
Features
- TSSOP-20 socket for the SLG46826 GreenPAK™ programmable mixed-signal matrix
- SLG4SA20-65x64 socket adapter
- 50 SLG46826G (TSSOP-20) IC samples
Sample & Buy
SLG46826G-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- How to buy SLG46826G-SKT
Dear all, we need SLG46826G-SKT asap, but distributors do not have stock. We as company can't pay via pay pal. Out purchase already contacted:[email protected] We got no response. Can you support us on this matter?
Nov 15, 2021 - Using the SLG4DVKADV dev kit
To program the SLG46826G device, all I need is: 1.- the SLG4DVKADV Universal development board & 2.- the SLG46826G-SKT (which comes with 50 SLG46826G samples) 3.- The SLG46826G-SKT 20pin header connects to SLG4DVKADV SV1 connector Please confirm Thank you Fausto bartra
Oct 4, 2019