Overview
The ForgeFPGA™ GameBuddy reference design demonstrates the flexibility of Renesas products through an interactive gaming platform featuring:
- Main Menu and Presentation Mode: Enables QSPI communication with SPI Flash and transitions between configurations using internal reset.
- Ping-Pong with FPGA: Implements complex finite state machines, display driving, and sound playback.
- Ping-Pong with another GameBuddy Device: Uses custom protocols and hard LVDS blocks for inter-device communication.
- Snake Game: Showcases Block RAM (BRAM) keep capability, preserving scores across configurations without Flash memory.
- USB-SPI Converter: Allows for uploading bitstreams and data into SPI Flash via USB and switching between OTP and SPI Flash configurations.
Features
- Multi-game demo (Main Menu, Ping-Pong, Snake) showcasing ForgeFPGA capabilities
- 24-bit RGB display interface with integrated sound playback
- LVDS-based communication for multiplayer and custom protocols
- USB-SPI converter for easy bitstream and data upload
- BRAM data retention for score keeping across configurations
Products in the Design
| AT25FF321A | 32Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support |
| ISL9122A | Ultra-Low IQ Buck-Boost Regulator with Bypass |
| ISL9205B | Li-ion Battery Charger |
| SLG46826 | GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, Multi-Time Programmable, I2C, Dual Supply VDD2 Range: 1.71-5.5V |
| SLG59M1563V | 5.5V, 22.5mΩ, 2.5A Load Switch with Power Good Output and Reverse Current Blocking |
Application Block Diagrams
| Handheld Analog Gaming Console Analog gaming console with hardware-accurate emulation of classic systems and minimal input latency. |
Videos & Training
The ForgeFPGA™ GameBuddy video showcases Renesas FPGA technology through an interactive gaming platform featuring menu navigation, Ping-Pong, and Snake. It also demonstrates advanced capabilities like BRAM score retention and fast bitstream uploads via USB-SPI for flexible configuration.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.