Skip to main content
Renesas Electronics Corporation

Overview

The CCE4503-EVAL-V3 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link Device Transceiver.

The CCE4503 is an easy-to-use device side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.

Features

  • Renesas Arm® Cortex®-M33 μC RA4M2
  • Programmable via SWD and USB
  • Reset Button
  • Power and User LED indicator
  • Renesas 8Kbit EEPROM
  • Additional onboard protection circuitry
  • CCE4503 3.3V IO-Link Device Transceiver
  • M12 connector + terminal blocks for IO-Link interface
  • SLG46826V GreenPAK (configured as LED driver)
  • All pins accessible via pin-headers for microcontroller and IO-Link Device Transceiver
  • Independent use of sections
  • IO-Link demonstration Software Stack from IQ² Development

Products in the Design

R1EX25008A
Serial Peripheral Interface 8k EEPROM (1024-word × 8-bit)
RA4M2
100MHz Arm Cortex-M33 TrustZone, High Integration With Lowest Active Power Consumption
SLG46826
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, Multi-Time Programmable, I2C, Dual Supply VDD2 Range: 1.71-5.5V

Sample & Buy

CCE4503-EVAL-V3 Evaluation Board

CCE4503-EVAL-V3

Active
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:TAIWAN
1u | $50.00Budgetary Price