Overview
Description
The GreenPAK™ Serial Debugger (GSD) device can be used for programming GreenPAK programmable mixed-signal matrix IC products with multiple-time non-volatile memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with an I²C interface. This device is very helpful in the late stages of development when debugging on the board is the easiest.
The GSD works with the GreenPAK Designer version 6.xx and above. Select the GSD in the Development Platform Selector window and click on the Program or Emulate button. GSD is the human interface device (HID) and does not require any additional drivers.
Features
Applications
Videos & Training
Discover GreenPAK™, a configurable mixed‑signal IC platform that replaces discrete logic and streamlines system design. By combining analog, digital, and power functions in a compact, low‑power device, GreenPAK enables fast customization through an intuitive GUI without added complexity. Engineers can reduce BOM cost, lower power consumption, simplify PCB routing, accelerate time‑to‑market, and take advantage of in‑system configurability, making GreenPAK a strong fit for building smarter and more efficient designs across a wide range of applications.
Additional Videos
Support
Support Communities
- SLG4DVKGSD not working
Hello, I bought 2 SLG4DVKGSD that are In-System Debugging/Programming, but both does't work. Just by connecting the SLG4DVKGSD at USB port computer, the Status LED off and the Power LED blinking. The LEDs in that condition, indicates an 'Overvoltage protection at VDD line'. Tha datasheet says ...
May 24, 2021 - cables and connectors for SLG4DVKGSD
The documentation for the SLG4DVKGSD states the J2 connector is 0022152046, but this part is a socket connector and the images of the board show a pin connector. 1. Is 0022152046 the correct part number for the connector on the board? 2. Is 0022152046 a socket connector? 3. What cables ...
Mar 7, 2026 - Is the SLG4DVKGSD GreenPak debugger available?
I am trying source the SLG4DVKGSD debugger but can't find any in stock. Are they available? If not, are their third party or open source substitutions that will work the the GreenPak design tools?
Nov 25, 2023