Overview
The White Hawk is an R-Car V4H-specific evaluation board set that can be used to evaluate systems using the R-Car V4H and to develop operating systems, device drivers, and applications. Using the White Hawk board set allows the developers to efficiently conduct required tasks such as evaluation of the R-Car V4H system performance and thus greatly reduce the turnaround time in their product development.
This board supports multi-camera inputs including high-resolution 4K, 4K display output, audio output, network communications interfaces, and PCIe Gen4 for parallel operation of multiple electronic control units (ECU).
Features
- Shorten time-to-market by using the reference board that enables immediate platform development
- Provides an easy-to-start system development environment using the R-Car V4H starter kit, R-Car compatible power management ICs (PMICs), LPDDR5-6400 memory, Flash memory, display output, and Ethernet 1000BASE-T in a compact, separate core system
- Delivers 34 TOPS from R-Car V4H for deep learning, enabling high-speed object recognition through camera, radar, and LiDAR sensor data fusion
- Provides 4 RGMII for Ethernet channels, 2 CSI2 channels, 2 DSI channels, 2 PCIe Gen4 channels, and 8 CAN channels
- Supports remote power control via CAN and Ethernet, enabling system evaluation in a remote environment
- Realizes functional safety-compliant power management with R-Car PMICs, including RAA271005 and RAA271041
- Reduces BOM cost and mounting size by replacing multiple crystal oscillators with a programmable clock generator
Products in the Design

R-Car Automotive System-on-Chips (SoCs)
R-Car-V4H Active
Best-in-Class Deep Learning at Very Low Power, System-on-Chip for Automated Driving Level 2+/Level 3
| 5P49V60 | VersaClock 6E Programmable Clock Generator for Automotive |
| 9FGV0841 | 8-output 1.8 V PCIe Gen1–4 Clock Generator with Zo=100 ohms |
| RAA271005 | Automotive 11-Channel ASIL-D PMIC with Extremely Low Quiescent Current |
| RAA271041 | Cold Crank Boost and Buck Controller with Drivers for ASIL-D Automotive Applications |
| RL78/F13 | Microcontrollers with Low Consumption Current for Automotive Applications |
Sample & Buy
RTP8A779G0ASKB0FS0SA000
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
News & Blog Posts
Blog Post Oct 4, 2022 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.