Skip to main content
Renesas Electronics Corporation

Automotive Camera System with AHL Control Channel

Overview

Description

The combination of Renesas MCU and automotive high-definition link (AHL) devices enables the use of only a twisted pair cable for video transmission and control camera systems such as rear camera, surround view, and electronic door mirror. This system utilizes a blower to remove water droplets from the camera lens in rainy weather.

System Benefits​:

  • The I2C signal that controls the blower motor can be superimposed on the video signal of the Renesas video transmission system AHL. Therefore, data transmission is possible only with the twisted pair cable, contributing to low cost and light weight.
  • Shorten development period and cost by using the AHL camera and evaluation board, which provides an environment for quick and easy development.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS-245AS245AS245AS24512V Battery12V Battery .17812V Battery12V Battery12V Battery12V Battery12V Battery12V Battery12V BatteryCamera PMICCamera PMICCamera PMICAHL TxAHL TxAHL TxMCU 1MCUMCULDO 1LDOLDOBuck RegulatorBuck RegulatorBuck RegulatorAHL RxAHL RxAHL RxMCU 2MCUMCULDO 2LDOLDOTwisted Pair Cable.127Sheet.128Sheet.129Sheet.130Sheet.131Cluster DisplayCluster DisplayClusterDisplayBody ControlBody ControlBody ControlImager + ISPImager + ISPImager + ISPCameraCameraCameraConnector LineConnector Line.203ex) Air blower motorex) Air blower motorex) Air blower motorMIPIMIPIMIPIConnector ArrowConnector double arrowConnector Line.211Connector Line.213LINLINLINVideo SignalVideo SignalVideo SignalConnector Line.216Connector double arrow.217Connector Line.218Connector Arrow.220Connector double arrow.221ControlControlControlletf arrow.224Connector Line.228Connector Line.230Sheet.231Handle AngleHandle AngleHandleAngleSheet.232Gear PositionGear PositionGearPositionGear Position.167Sheet.233Wiper SWWiper SWWiper SWSheet.173Sheet.168Sheet.169Sheet.170Sheet.171Sheet.172Connector Line.234Connector Line.235Connector Line.238Connector Line.239Connector Line.240Sheet.242Sheet.244I2C 2I2CI2CTwisted Pair CableTwisted Pair CableTwisted Pair Cable(Video & I2C)(Video & I2C)(Video & I2C)I2C 1I2CI2CSheet.255Sheet.347Handle Angle .342Handle AngleHandle AngleHandle AngleHandle Angle
Exiting Interactive Block Diagram