Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two differential thermocouple element inputs and an on-chip temperature sensor, available for cold-junction compensation and temperature output
  • Operating temperature range: -40°C to 150°C
  • Accuracy: Up to 5K at 1000°C hot junction
  • Supports N-type thermocouples
  • NVM memory for configuration, calibration data, and configurable measurement and conditioning functionality
  • SENT output compliant to SAE J2716 JAN2010 (SENT Rev.3) and APR2016 (SENT Rev.4) standards
  • Supports output of one or more thermocouple signals and product identification via a single SENT interface connection
  • End-of-line calibration process minimizes production costs
  • No external trimming or components required
  • Qualified according to AEC-Q100 Grade 0
  • Enhanced diagnostic features for sensor modules

Description

The ZSSC417xD provides precise amplification and correction of sensor signals, with possibilities for digital compensation of offset, drift, sensitivity, and nonlinearity. It features integrated non-volatile memory (NVM) for reliable automotive use and supports SENT for fast data transmission and One-Wire Interface (OWI) for easy calibration. Optimized for automotive environments, the ZSSC4175D offers robust protection, excellent EMC, and digital calibration, reducing costs and noise sensitivity while delivering superior performance. The ZSSC4175D-01 offers two independent measurements and linearization of N-type thermocouples. Cold-junction is compensated via internal chip temperature. Output data is transmitted via SENT interface.

Parameters

AttributesValue
FunctionVoltage SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5
Input TypeThermoelement SSC
InterfaceSENT, I2C
Adj. Analog Gain12.6 - 12.6
Resolution (bits)15
Sample Rate Max (KHz)0.5
Temp. Range (°C)-40 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
WAFER0.0 x 0.0 x 0.0——

Application Block Diagrams

Automotive Sensor with CAN/LIN Interface Block Diagram
Automotive Sensor with CAN/LIN Interface
Automotive sensor system offers accuracy, flexibility, and reliable performance with SSC, MCU, LIN/CAN support.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Reel Size (in)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ZSSC4175DE4RActiveAvailableOut of StockVFQFPN1ku | $3.1924#Reel15000#13inYese3 Sn-40 to +150°CTHAILANDTAIWAN
ZSSC4175DE1BPreviewN/AOut of StockWAFER0Wafer10Yese3 Sn-40 to +150°C
ZSSC4175DE1CPreviewN/AOut of StockWAFER0Wafer10Yese3 Sn-40 to +150°C
ZSSC4175DE1D-ESPreviewAvailableOut of StockWAFER0WFP10Yese3 Sn-40 to +150°C
ZSSC4175DE4WObsoleteN/AOut of StockVFQFPN24#Reel11800#7inYese3 Sn-40 to 150°C

Complete Your Design

Explore complementary products to elevate your design