Skip to main content
Renesas Electronics Corporation

Overview

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/F13 (R5F10BMG) target board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/F13 (R5F10BMG)
  • Mounted 4MHz resonator
  • Equipped with a universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins

Products in the Design

Sample & Buy

QB-R5F10BMG-TB

QB-R5F10BMG-TB

Active
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No

Videos & Training

Support

Support Communities

  1. E1 Self Test Failing but still able to debug and flash QB-R5F10BMG-TB. Is it safe?

    I have a emulator which fails Self Test with below as report but still I can flash and debug the evaluation kit. Another emulator also failing self test but when connected to eval kit gives a message that it cannot release reset signal.  Could someone indicate if it is same ...

    Apr 21, 2017
  2. Do R5F10BMG (80pins) have LIN transceiver ?

    Do R5F10BMG (80pins) have LIN transceiver  or we have to provide externally  Just like a CAN transceiver  [locked by: AZ_Renesas at 16:19 (GMT 0) on 8 Jan 2024]

    May 29, 2023
  3. RL78/F13 bootloader development inquiry

    Hello,I am a beginner developer firmware to RL78/F13. I have to pass the source code developed by someone else to the mcu as a bootloader. I need to use a LIN or CAN bootloader. Sample source code that can be bootloader with RL78/F13 andYou are ...

    Dec 30, 2021
View All Results from Support Communities (13)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.